1106A-70TG

1106A-70TG

Overview

The 6 cylinder, 7 litre Perkins 1106 range of ElectropaK engines gives you all the power you need for electric power generation. The engines in the range share a common platform with the option of mechanical and common rail fuel systems enabling use of the same platform over different emissions territories. Reliable, dependable and with a low cost of ownership, the engines can cope with variations in fuel quality that occur in different parts of the world.

Designed for use in unregulated territories.

Specifications

Units: 
Gross Mechanical Output 127-160 kWm
Typical Electrical Output 135-169 kVA (108-135 kWe)
Emissions Fuel Optimised
See more

Benefits & Features

Common platform

The 1106 engines provide a common platform thereby reducing the impact on your business and your applications when moving to a product for use in higher regulated territories.

Ease of service

With service intervals set at 500 hours, you will find the 1106 engines give you the reliable power you need whenever you need it.

Fuel tolerant

Options are available that are designed to cope with variations in fuel quality that occur in different parts of the world.

  November 7, 2022

Specifications

Units: 
Total Power Range
Gross Mechanical Output 127-160 kWm
Typical Electrical Output 135-169 kVA (108-135 kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 135.0 kVA
Standby 150.0 kVA
60 Hz Typical Electrical Output
Prime 121.5 kWe
Standby 135.0 kWe
Emission Standards
Emissions Fuel Optimised
General
Number of Cylinders 6 vertical inline
Bore
Stroke
Displacement
Compression Ratio 18.2:1
Aspiration Turbocharged
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 91%
Switchable No
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Unlimited hours usage, with an average load factor of 80 percent over each 24 hour period. A 10 percent overload is available for 1 hour in every12 hours operation.
Standby Power Limited to 500 hours annual usage, with an average load factor of 80 percent of the published Standby power rating over each 24 hour period. Up to 300 hours of annual usage may be run continuously. No overload is permitted on Standby power.

Benefits & Features

Common platform

The 1106 engines provide a common platform thereby reducing the impact on your business and your applications when moving to a product for use in higher regulated territories.

Ease of service

With service intervals set at 500 hours, you will find the 1106 engines give you the reliable power you need whenever you need it.

Fuel tolerant

Options are available that are designed to cope with variations in fuel quality that occur in different parts of the world.

Standard Equipment

  • Air inlet system
    • Air cleaner and brackets
    • Exhaust manifold
    • Induction manifold
  • Control system
    • Alternator
    • Starter motor
  • Cooling system
    • Tropical radiator pipes and guards
  • Flywheels and flywheel housing
    • Flywheel and starter ring
  • Fuel system
    • Fuel filter
  • General
    • Cold start aid
    • Engine mountings
  • Oil system
    • Lubricating oil sump
    • Oil filters

View 360