1106A-70TAG

1106A-70TAG

Overview

The 6 cylinder, 7 litre Perkins 1106 range of ElectropaK engines gives you all the power you need for electric power generation. The engines in the range share a common platform with the option of mechanical and common rail fuel systems enabling use of the same platform over different emissions territories. Reliable, dependable and with a low cost of ownership, the engines can cope with variations in fuel quality that occur in different parts of the world.

Designed for use in unregulated territories.

Specifications

Units: 
Gross Mechanical Output 140-204 kWm
Typical Electrical Output 150-220 kVA (120-176 kWe)
Emissions Fuel Optimised
See more

Benefits & Features

Common platform

The 1106 engines provide a common platform thereby reducing the impact on your business and your applications when moving to a product for use in higher regulated territories

Ease of service

With service intervals set at 500 hours, you will find the 1106 engines give you the reliable power you need whenever you need it.

Fuel tolerant

Options are available that are designed to cope with variations in fuel quality that occur in different parts of the world.

  May 31, 2022

Specifications

Units: 
Total Power Range
Gross Mechanical Output 140-204 kWm
Typical Electrical Output 150-220 kVA (120-176 kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 150.0-200.0 kVA
Standby 165.0-220.0 kVA
60 Hz Typical Electrical Output
Prime 132.0-156.8 kWe
Standby 146.5-173.0 kWe
Emission Standards
Emissions Fuel Optimised
General
Number of Cylinders 6 vertical inline
Bore
Stroke
Displacement
Compression Ratio 16:1-18.2:1
Aspiration Turbocharged aftercooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 91-92%
Switchable Yes
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Unlimited hours usage, with an average load factor of 80% over each 24 hour period. A 10% overload is available for 1 hour in every 12 hours operation.
Standby Power Limited to 500 hours annual usage, with an average load factor of 80% of the published standby power rating over each 24 hour period. Up to 300 hours of annual usage may be run continuously. No overload is permitted on standby power.

Benefits & Features

Common platform

The 1106 engines provide a common platform thereby reducing the impact on your business and your applications when moving to a product for use in higher regulated territories

Ease of service

With service intervals set at 500 hours, you will find the 1106 engines give you the reliable power you need whenever you need it.

Fuel tolerant

Options are available that are designed to cope with variations in fuel quality that occur in different parts of the world.

Standard Equipment

  • Air inlet system
    • Air cleaner and brackets
    • Exhaust manifold
    • Induction manifold
  • Cooling system
    • Tropical radiator pipes and guards
  • Control system
    • Alternator
    • Starter motor
  • Flywheels and flywheel housing
    • Flywheel and starter ring
  • Fuel system
    • Fuel filter
  • General
    • Cold start aid
    • Engine mountings
  • Oil system
    • Lubricating oil sump
    • Oil filters

View 360