2806A-E18TAG

2806A-E18TAG

Overview

Although the Perkins 2800 range of diesel engines caters for both prime and standby generation, the engines are proving particularly popular for the standby market sector. They can deliver 514-652 kWm engine power and 591-750 kVA generator output, along with mechanically operated unit fuel injectors, electronic control and carefully matched turbocharging. And, with flexible packaging, the Perkins 2800 range will fit into whatever space you have available within your equipment.

This engine is designed for use in unregulated territories.

Specifications

Units: 
Gross Mechanical Output 540-678 kWm
Typical Electrical Output 600-750 kVA (480-600 kWe)
Emissions Fuel Optimised
See more

Benefits & Features

Optional equipment

Options for your 2800 range of engines include:

•    110 volt/240 volt immersion heater

•    Additional speed sensor

•    Temperature and pressure sensors for gauges

•    Electric hours counter

•    Air filter rain hood

•     Twin starters/facility for second starter

•    Tool kit

Reliability and efficiency

The engines in our 2800 range have mechanically operated unit fuel injectors, with electronic control and carefully matched turbocharging. They give the engines excellent fuel atomisation and combustion and good fuel economy. The electronic control of the injected fuel also contributes to low emissions.

Our engines in the 2800 range give you:

•    Reliable power

•    Low oil usage

•    Low wear rates

•    High compression ratios to ensure clean, rapid starting in all conditions

Our ElectropaK 2800 range of engines is delivered to you with the radiator and air cleaner system already built in, allowing you to simply bolt the engine down, connect it up and start generating.

With exceptional power-to-weight ratios and compact size, the 2800 range engines are easy to transport and install, while providing you with excellent service access for ease of maintenance.

  February 10, 2022

Specifications

Units: 
Total Power Range
Gross Mechanical Output 540-678 kWm
Typical Electrical Output 600-750 kVA (480-600 kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 600-650 kVA
Standby 660-700 kVA
60 Hz Typical Electrical Output
Prime 500-545 kWe
Standby 550-600 kWe
Emission Standards
Emissions Fuel Optimised
General
Number of Cylinders 6 vertical inline
Bore
Stroke
Displacement
Compression Ratio 14.5:1
Aspiration Parallel Turbocharged and air-to-air charge cooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 92%
Switchable Yes
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Variable load. Unlimited hours usage with an average load factor of 80% of the published prime power rating over each 24 hour period. A 10% overload is available for 1 hour in every 12 hours operation.
Standby Power Variable load. Limited to 500 hours annual usage up to 300 hours of which may be continuous running. No overload is permitted.

Benefits & Features

Optional equipment

Options for your 2800 range of engines include:

•    110 volt/240 volt immersion heater

•    Additional speed sensor

•    Temperature and pressure sensors for gauges

•    Electric hours counter

•    Air filter rain hood

•     Twin starters/facility for second starter

•    Tool kit

Reliability and efficiency

The engines in our 2800 range have mechanically operated unit fuel injectors, with electronic control and carefully matched turbocharging. They give the engines excellent fuel atomisation and combustion and good fuel economy. The electronic control of the injected fuel also contributes to low emissions.

Our engines in the 2800 range give you:

•    Reliable power

•    Low oil usage

•    Low wear rates

•    High compression ratios to ensure clean, rapid starting in all conditions

Our ElectropaK 2800 range of engines is delivered to you with the radiator and air cleaner system already built in, allowing you to simply bolt the engine down, connect it up and start generating.

With exceptional power-to-weight ratios and compact size, the 2800 range engines are easy to transport and install, while providing you with excellent service access for ease of maintenance.

Standard Equipment

  • Air inlet system
    • Mounted air filter
  • Cooling system
    • Gear-driven circulating pump
    • Low coolant level switch
    • Mounted belt-driven fan
    • Radiator incorporating air-to-air charge cooler, (supplied loose)
    • System designed for ambients up to 50ºC (122ºF)
  • Electrical equipment
    • 3 level engine protection system
    • 24 volt starter motor and 24 volt 70 amp alternator with DC output
    • ECM mounted on engine with wiring looms and sensors
  • Flywheels and flywheel housing
    • High inertia flywheel to SAE J620 size 18
    • SAE '0' flywheel housing
  • Fuel system
    • Fuel cooler
    • Governing to ISO 8528-5 class G2 with isochronous capability
    • Mechanically actuated electronically controlled unit fuel injectors with full authority electronic control
    • Replaceable ‘Ecoplus' fuel filter elements with primary filter/water separator
  • Mountings
    • Front engine mounting bracket
  • Oil system
    • Full-flow replaceable ‘Ecoplus' filter
    • Oil cooler integral with filter header
    • Wet sump with filler and dipstick
  • Optional equipment
    • 110 volt/240 volt immersion heater
    • Additional speed sensor
    • Air filter rain hood
    • Electric hours counter
    • Temperature and pressure sensors for gauges
    • Tool kit
    • Twin starters/facility for second starter

View 360