2506A-E15TAG

2506A-E15TAG

Overview

The Perkins 2500 range of diesel engines provides you with output ratings of 455-624 kVA, catering for both your prime and standby power generation needs. The features and benefits of the 2000 Series ensure your generation needs are met. Flexible packaging of the 6 cylinder engines caters for the space you have available, and with mechanically operated unit fuel injectors, electronic control and carefully matched turbocharging, our 2500 range gives you performance and economy.

Designed for use in unregulated territories.

Specifications

Units: 
Gross Mechanical Output 412-568 kWm
Typical Electrical Output 455-624 kVA (364-500 kWe)
Emissions Fuel Optimised
See more

Benefits & Features

Easy to transport and install

Our 2500 range engines are easy to transport and install thanks to their exceptional power-to-weight ratios and compact size, and they provide you with excellent service access for ease of maintenance.

Engines in our ElectropaK 2500 range are delivered to you complete with radiator and air cleaner system already built on, enabling you to simply bolt the engine down, connect it up and start generating.

Optimum economy

The mechanically operated unit fuel injectors, with electronic control and carefully matched turbocharging, mean you get excellent fuel atomisation and combustion with optimum economy and low emissions.

These engines give you reliable power, low oil usage and low wear rates. And with their high compression ratios, you can be assured of clean and rapid starting in all conditions.

  May 31, 2022

Specifications

Units: 
Total Power Range
Gross Mechanical Output 412-568 kWm
Typical Electrical Output 455-624 kVA (364-500 kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 455-500 kVA
Standby 500-550 kVA
60 Hz Typical Electrical Output
Prime 410-455 kWe
Standby 450-500 kWe
Emission Standards
Emissions Fuel Optimised
General
Number of Cylinders 6 vertical inline
Bore
Stroke
Displacement
Compression Ratio 16.0:1
Aspiration Turbocharged and air-to-air charge cooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 92%
Switchable Yes
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Variable load. Unlimited hours usage with an average load factor of 80% of the published Prime Power rating over each 24 hour period. A 10% overload is available for 1 hour in every 12 hours operation
Standby Power Variable load. Limited to 500 hours annual usage up to 300 hours of which may be continuous running. No overload is permitted

Benefits & Features

Easy to transport and install

Our 2500 range engines are easy to transport and install thanks to their exceptional power-to-weight ratios and compact size, and they provide you with excellent service access for ease of maintenance.

Engines in our ElectropaK 2500 range are delivered to you complete with radiator and air cleaner system already built on, enabling you to simply bolt the engine down, connect it up and start generating.

Optimum economy

The mechanically operated unit fuel injectors, with electronic control and carefully matched turbocharging, mean you get excellent fuel atomisation and combustion with optimum economy and low emissions.

These engines give you reliable power, low oil usage and low wear rates. And with their high compression ratios, you can be assured of clean and rapid starting in all conditions.

Standard Equipment

  • Air inlet system
    • Mounted air filter
  • Cooling system
    • Gear-driven circulating pump
    • Mounted belt-driven fan
    • Radiator incorporating air-to-air charge cooler, (supplied loose)
    • System designed for ambients up to 50ºC (122ºF)
  • Electrical equipment
    • 3 level engine protection system
    • 24 volt starter motor and 24 volt 70 amp alternator with DC output
    • ECM mounted on engine with wiring looms and sensors
  • Flywheels and flywheel housing
    • High inertia flywheel to SAE J620 size 14
    • SAE ½ flywheel housing
  • Fuel system
    • Fuel cooler
    • Governing to ISO 8528-5 class G3 with isochronous capability
    • Mechanically actuated electronically controlled unit fuel injectors with full authority electronic control
    • Replaceable ‘Ecoplus' fuel filter elements with primary filter/water separator
  • Mountings
    • Front engine mounting bracket
  • Oil system
    • Full-flow replaceable ‘Ecoplus' filter
    • Oil cooler integral with filter header
    • Wet sump with filler and dipstick
  • Optional equipment
    • 110 volt/240 volt immersion heater
    • Additional speed sensor
    • Air filter rain hood
    • Closed circuit crankcase ventilation system
    • Temperature and pressure sensors for gauges
    • Tool kit
    • Twin starters/facility for second starter

View 360