2206C-E13TAG

2206C-E13TAG

Overview

Part of our 2000 Series, the 6 cylinder Perkins 2200 range diesel engine is ideal for your power generation requirements from 350-500 kVA, whether prime or standby power. Among the features and benefits of the 2000 Series are flexible packaging to cater for the space you have available, mechanically operated unit fuel injectors, electronic control and carefully matched turbocharging. You'll find our 2200 range gives the performance and economy you need.

2206C-E13TAG ELECTRIC POWER ENGINE

12.5 litre

350-450 kVA generator output

Mechanically operated fuel injectors with electronic control

Certified against the requirements of EU Stage II/U.S. EPA Tier 2 emission standards for non-road mobile machinery, powered by constant speed engines and capable of meeting 1/2 TA Luft (1986)

Specifications

Units: 
Gross Mechanical Output 324-406 kWm
Typical Electrical Output 350-438 kVA (280-350 kWe)
Emissions EU Stage II/U.S. EPA Tier 2
See more

Benefits & Features

Compact solution

With exceptional power-to-weight ratios and compact size, our 2200 range engines are easy to transport and install and they provide excellent service access for ease of maintenance.

Engines in our ElectropaK 2200 range are delivered to you complete with radiator and air cleaner system already built on, enabling you to simply bolt the engine down, connect it up and start generating.

Reliability and efficiency

With mechanically operated unit fuel injectors with electronic control and carefully matched turbocharging, our 2200 range engines give you excellent fuel atomisation and combustion with optimum economy. The electronic control of fuel injected results in low emissions.

The engines deliver the reliable power you need. Low oil usage, low wear rates and high compression ratios mean you will get reliable, clean and rapid starting in all conditions.

  November 7, 2022

Specifications

Units: 
Total Power Range
Gross Mechanical Output 324-406 kWm
Typical Electrical Output 350-438 kVA (280-350 kWe)
Rated Speed 1500/1800 rpm
50 Hz Typical Electrical Output
Prime 350-400 kVA
Standby 400-450 kVA
60 Hz Typical Electrical Output
Prime 350 kWe
Standby 320 kWe
Emission Standards
Emissions EU Stage II/U.S. EPA Tier 2
General
Number of Cylinders 6 vertical inline
Bore
Stroke
Displacement
Compression Ratio 16.3:1
Aspiration Turbocharged and air-to-air charge cooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Aftertreatment -
Typical Alternator Efficiency 92%
Switchable Yes
ElectropaK Dimensions
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options
Definitions
Prime Power Variable load. Unlimited hours usage with an average load factor of 70% of the published prime power rating over each 24 hour period. A 10% overload is available for 1 hour in every 12 hours of operation.
Standby Power Variable load. Limited to 500 hours annual usage up to 300 hours of which may be continuous running, No overload is permitted

Benefits & Features

Compact solution

With exceptional power-to-weight ratios and compact size, our 2200 range engines are easy to transport and install and they provide excellent service access for ease of maintenance.

Engines in our ElectropaK 2200 range are delivered to you complete with radiator and air cleaner system already built on, enabling you to simply bolt the engine down, connect it up and start generating.

Reliability and efficiency

With mechanically operated unit fuel injectors with electronic control and carefully matched turbocharging, our 2200 range engines give you excellent fuel atomisation and combustion with optimum economy. The electronic control of fuel injected results in low emissions.

The engines deliver the reliable power you need. Low oil usage, low wear rates and high compression ratios mean you will get reliable, clean and rapid starting in all conditions.

Standard Equipment

  • Air inlet system
    • Mounted air filter
  • Cooling system
    • Gear-driven circulating pump
    • Mounted belt-driven pusher fan
    • Radiator incorporating air-to-air charge cooler, (supplied loose)
    • System designed for ambients up to 50ºC (122ºF)
  • Electrical equipment
    • 3 level engine protection system
    • 24 volt starter motor and 24 volt 70 amp alternator with DC output
    • ECM mounted on engine with wiring looms and sensors
  • Flywheels and flywheel housing
    • High inertia flywheel to SAE J620 size 14
    • SAE 1 flywheel housing
  • Fuel system
    • Fuel cooler
    • Governing to ISO 8528-5 class G2 with isochronous capability
    • Mechanically actuated electronically controlled unit fuel injectors with full authority electronic control
    • Replaceable ‘Ecoplus' fuel filter elements with primary filter/water separator
  • Mountings
    • Front engine mounting bracket
  • Oil system
    • Full-flow replaceable ‘Ecoplus' filter
    • Oil cooler integral with filter header
    • Wet sump with filler and dipstick
  • Optional equipment
    • 110 volt/240 volt immersion heater
    • Additional speed sensor
    • Air filter rain hood
    • Temperature and pressure sensors for gauges
    • Tool kit
    • Twin starters/facility for second starter

View 360