/  Perkins  /  Electric Power Generation  /  Gas Engines

4006-23TRS Spark Ignited Gas EngineNon-Current

4006-23TRS

Overview

The Perkins 4000 Series gas engines give you the versatility you need for today's power generation market. They deliver the same high efficiency performance as their diesel counterparts and meet increasingly stringent emissions standards. They can run on landfill gas, digester gas, biogas and coal-bed mine gas and, with exceptional power-to-weight ratios and compact design, they are easy to transport and install.

Capable of meeting the NOx requirements of TA Luft.

Specifications

Units: 
Mechanical Output 322-393 kWm
Electrical Output 307-375 kWe
Emissions This engine does not comply to Harmonised International Regulated Emissions Limits
See more

Benefits & Features

Optional equipment

Options for your 4000 Series gas engines include:

AFR controller (depending on gas quality, variability)

• 220/240 volt thermostatically controlled immersion heater

• Three-way thermostatic valve for charge cooler cooling circuit

• Mechanically driven water pump for charge cooler circuit

• Exhaust temperature monitoring

Understanding your needs

Our commitment to excellence goes far beyond the engine itself. Through our 4000 Series Gas Centres of Excellence, we build strong and trusted relationships with you. Not only do our Centres of Excellence distributors keep your engine running in peak condition, they also have an in-depth knowledge of power generation in your market.

They understand your environment, your local emissions standards and the reliability of your grid. And they know what works for your specific circumstances.

Wide range of methane-based gases

Gas engines in the series are up to 61.12 litres, with both inline and vee form designs and from 6-16 cylinders.

Engines can be fuelled by a wide range of methane-based gases, including landfill gas, digester gas, biogas and coal bed mine gas.

  May 18, 2024

Specifications

Units: 
Emission Standards
Emissions This engine does not comply to Harmonised International Regulated Emissions Limits
General
Bore
Stroke
Displacement
Aspiration Turbocharged and air-to-water charge cooled
Rotation from Flywheel End Anti-clockwise
Compression Ratio 12:1
Number of Cylinders 6 inline
Combustion System Spark ignited
Cooling System Liquid
Engine Dimensions - Electro Unit*
Width - Engine Only Dimension
Dry Weight - Engine Only
Height - Engine Only Dimension
Length - Engine Only Dimension
Power Rating
Mechanical Output 322-393 kWm
Electrical Output 307-375 kWe
Rated Speed 1500 rpm
Engine Dimensions - Cogeneration Unit*
Height
Dry Weight
Length
Width

Benefits & Features

Optional equipment

Options for your 4000 Series gas engines include:

AFR controller (depending on gas quality, variability)

• 220/240 volt thermostatically controlled immersion heater

• Three-way thermostatic valve for charge cooler cooling circuit

• Mechanically driven water pump for charge cooler circuit

• Exhaust temperature monitoring

Understanding your needs

Our commitment to excellence goes far beyond the engine itself. Through our 4000 Series Gas Centres of Excellence, we build strong and trusted relationships with you. Not only do our Centres of Excellence distributors keep your engine running in peak condition, they also have an in-depth knowledge of power generation in your market.

They understand your environment, your local emissions standards and the reliability of your grid. And they know what works for your specific circumstances.

Wide range of methane-based gases

Gas engines in the series are up to 61.12 litres, with both inline and vee form designs and from 6-16 cylinders.

Engines can be fuelled by a wide range of methane-based gases, including landfill gas, digester gas, biogas and coal bed mine gas.

Standard Equipment

  • Air inlet system
    • Dry exhaust manifolds
    • Exhaust manifold sheilding
    • High efficiency turbocharger
    • Mounted air filter - replaceable cartridge type
  • Control system
    • 24 volt starter motor
    • 24 volt 70 amp battery charging alternator with integral voltage, regulator and activating switch – supply on Electro Unit only
    • Digital knock detection
    • High coolant temperature protection system
    • High manifold pressure switch
  • Cooling system
    • Air to water charge cooler, pipe work – supply on Electro Unit only
    • Jacket water thermostatic control – supply on Electro Unit only
    • Pressurised jacket water cooling system, gear-driven jacket water, circulating pump – supply on Electro Unit only
  • Flywheel and flywheel housing
    • High inertia flywheel to SAE J620 size 14
    • SAE ‘0' flywheel housing
  • General
    • Front and rear engine mounting support
  • Governing, gas and ignition system
    • Air/fuel mixer with zero pressure regulator and mixture adjustment screw
    • Altronic 800 ‘C' Series ignition system with individual cylinder ignition coils, spark plugs
    • Digital governing system, governing to ISO8528-5 class G2
    • Metal braided flexible gas connection
  • Oil system
    • Closed circuit crankcase ventilation system – natural gases only
    • Full flow replaceable canister type oil filters
    • Gear driven, externally mounted lubricating oil pump
    • Jacket water cooled shell and tube oil cooler/stabiliser
    • Low oil pressure switch
    • Wet sump with filler and dipstick

View 360