404J-E22TA

404J-E22TA IOPU

Overview

The Perkins® 404J-E22TA IOPU provides a complete plug-and-play power solution to meet EU Stage V, U.S. EPA Tier 4 Final and Japan 2014 (Tier 4 Final) emission standards. With a wide choice of options, engine configurations and robust technologies, you can integrate the 404J-E22TA IOPU into equipment with minimal re-engineering that can help save valuable costs.

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions EU Stage V, U.S. EPA Tier 4 Final, Japan 2014 (Tier 4 Final)
See more

Benefits & Features

Low cost installation

Perkins IOPU is available with aftertreatment and air filter ready mounted from factory.

Additionally, multiple installation options provide an easy installation for OEM’s and minimise the IOPU total size to enable a low cost installation into your machine.

Powerful performance

Broad range of options for agricultural, materials handling, construction, mining, aircraft ground support, and other industrial applications.

Improved power by 10 percent and torque by 30 percent over the previous generation Perkins engine.

Fuel efficiency optimised to match operating cycles of a wide range of non-road equipment encourages standardisation across numerous applications or OEM variants to help reduce your variety.

Straightforward maintenance

Oil service is only needed every 500 hours.

Service points are located on the cold side of the engine for a safer service.

Factory fitted Diesel Particulate Filter is made for the life of your engine and no workcycle interruption for regeneration.

  May 10, 2025

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2800 rpm
Emission Standards
Emissions EU Stage V, U.S. EPA Tier 4 Final, Japan 2014 (Tier 4 Final)
General
Number of Cylinders 4 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 17.0:1
Aspiration Turbocharged Aftercooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment DOC+DPF
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

Low cost installation

Perkins IOPU is available with aftertreatment and air filter ready mounted from factory.

Additionally, multiple installation options provide an easy installation for OEM’s and minimise the IOPU total size to enable a low cost installation into your machine.

Powerful performance

Broad range of options for agricultural, materials handling, construction, mining, aircraft ground support, and other industrial applications.

Improved power by 10 percent and torque by 30 percent over the previous generation Perkins engine.

Fuel efficiency optimised to match operating cycles of a wide range of non-road equipment encourages standardisation across numerous applications or OEM variants to help reduce your variety.

Straightforward maintenance

Oil service is only needed every 500 hours.

Service points are located on the cold side of the engine for a safer service.

Factory fitted Diesel Particulate Filter is made for the life of your engine and no workcycle interruption for regeneration.

Local support, global coverage

Perkins recognise that the customer relationship is important to machine manufacturers and we can offer a range of flexible solutions to help provide appropriate support, either to the OEM's network or directly to the machine customer.

With highly trained Perkins distributors in thousands of communities in over 180 countries, you are never far away from expert product knowledge, genuine parts and a range of advanced diagnostic technology for keeping your engine in peak condition.

For more information please contact a Perkins distributor: http://distributorlocator.perkins.com

Standard Equipment

  • Air System
    • Turbocharged
  • General
    • Multiple engine rating options
    • Cast iron engine block
    • Block heater provision
    • An extensive range of options are available, enabling you to prepare a specification matched precisely to your needs.
  • Power Take-Off (PTO)
    • SAE A PTO drive
  • Flywheel and Flywheel Housing
    • Flywheel and flywheel housing options
  • Electrical and Electronics
    • Electronic control module – chassis mounted
    • Flexible and configurable software features and well supported SAE J1939 CAN bus enables highly integrated machines
    • The wiring harness, connectors and sensors are waterproof and designed to withstand harsh off-highway environments
    • Glow plug starting aid
    • Starter motor 12 volts
    • Alternator 12 volts, 85 amp
  • Fuel System
    • Electronic 2000 bar common rail fuel system
    • Fuel filter with water detector

View 360