Our 854F-E34TA Industrial Open Power Unit (IOPU) delivers exceptional power density and torque, while meeting the toughest EU Stage IV/U.S. EPA Tier 4 Final emission standards. The engine, built on the trusted and proven core of the 850 Series, is ideal for a range of off-highway applications and can be integrated into your machine with ease. We've worked with OEMs to optimise the engine's fuel consumption and keep your ownership costs low.
The 854F-E34TA IOPU is a turbocharged, air-to-air chargecooled 3.4 litre 4 cylinder unit capable of producing 86 kW (115 hp). It has high power density and excellent torque all in a compact design, allowing for easy integration into applications that are tight on space. Designed to meet EU Stage IV/U.S. EPA Tier 4 Final emission standards.| Maximum Power | — |
| Maximum Torque | — |
| Emissions | EU Stage IV/U.S. EPA Tier 4 Final |
Excellent fuel consumption, 500 hour oil change intervals, long-lasting quality components and cost-saving aftertreatment options all add up to an engine that will deliver the durable power you need at a low cost.
Our 854F-E34TA IOPU engine is designed to provide excellent fuel economy and we've worked closely with OEMs to optimise fuel consumption in the engine, matching the operating cycles of a wide range of equipment and applications.
The 854F-E34TA IOPU provides an impressive 75-86 kW (101-115 hp) and 475 Nm of torque. Our world-class manufacturing processes coupled with a proven core engine design ensure reliability, quiet operation and many hours of productive life. The engine's compact design makes it suitable for a range of off-highway applications.
| Maximum Power | — |
| Maximum Torque | — |
| Rated Speed | 2200-2500 rpm |
| Minimum Power | — |
| Emissions | EU Stage IV/U.S. EPA Tier 4 Final |
| Number of Cylinders | 4 inline |
| Cycle | 4 stroke |
| Bore | — |
| Stroke | — |
| Displacement | — |
| Compression Ratio | 17.0:1 |
| Aspiration | Turbocharged aftercooled |
| Combustion System | Direct injection |
| Rotation from Flywheel End | Anti-clockwise |
| Aftertreatment | DOC+SCR |
| Cooling System | Liquid |
| Length | — |
| Width | — |
| Height | — |
| Dry Weight | — |
| Note 1 | *Final dimensions dependent on selected options |
Excellent fuel consumption, 500 hour oil change intervals, long-lasting quality components and cost-saving aftertreatment options all add up to an engine that will deliver the durable power you need at a low cost.
Our 854F-E34TA IOPU engine is designed to provide excellent fuel economy and we've worked closely with OEMs to optimise fuel consumption in the engine, matching the operating cycles of a wide range of equipment and applications.
The 854F-E34TA IOPU provides an impressive 75-86 kW (101-115 hp) and 475 Nm of torque. Our world-class manufacturing processes coupled with a proven core engine design ensure reliability, quiet operation and many hours of productive life. The engine's compact design makes it suitable for a range of off-highway applications.
Data not available.