854F-E34TA

854F-E34TA IOPU

Overview

Our 854F-E34TA Industrial Open Power Unit (IOPU) delivers exceptional power density and torque, while meeting the toughest EU Stage IV/U.S. EPA Tier 4 Final emission standards. The engine, built on the trusted and proven core of the 850 Series, is ideal for a range of off-highway applications and can be integrated into your machine with ease. We've worked with OEMs to optimise the engine's fuel consumption and keep your ownership costs low.

The 854F-E34TA IOPU is a turbocharged, air-to-air chargecooled 3.4 litre 4 cylinder unit capable of producing 86 kW (115 hp). It has high power density and excellent torque all in a compact design, allowing for easy integration into applications that are tight on space.

Designed to meet EU Stage IV/U.S. EPA Tier 4 Final emission standards.

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions EU Stage IV/U.S. EPA Tier 4 Final
See more

Benefits & Features

A lifetime of low cost

Excellent fuel consumption, 500 hour oil change intervals, long-lasting quality components and cost-saving aftertreatment options all add up to an engine that will deliver the durable power you need at a low cost.

Fuel economy

Our 854F-E34TA IOPU engine is designed to provide excellent fuel economy and we've worked closely with OEMs to optimise fuel consumption in the engine, matching the operating cycles of a wide range of equipment and applications.

Reliable power in a compact package

The 854F-E34TA IOPU provides an impressive 75-86 kW (101-115 hp) and 475 Nm of torque. Our world-class manufacturing processes coupled with a proven core engine design ensure reliability, quiet operation and many hours of productive life. The engine's compact design makes it suitable for a range of off-highway applications.

  April 5, 2024

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2200-2500 rpm
Minimum Power
Emission Standards
Emissions EU Stage IV/U.S. EPA Tier 4 Final
General
Number of Cylinders 4 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 17.0:1
Aspiration Turbocharged aftercooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment DOC+SCR
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

A lifetime of low cost

Excellent fuel consumption, 500 hour oil change intervals, long-lasting quality components and cost-saving aftertreatment options all add up to an engine that will deliver the durable power you need at a low cost.

Fuel economy

Our 854F-E34TA IOPU engine is designed to provide excellent fuel economy and we've worked closely with OEMs to optimise fuel consumption in the engine, matching the operating cycles of a wide range of equipment and applications.

Reliable power in a compact package

The 854F-E34TA IOPU provides an impressive 75-86 kW (101-115 hp) and 475 Nm of torque. Our world-class manufacturing processes coupled with a proven core engine design ensure reliability, quiet operation and many hours of productive life. The engine's compact design makes it suitable for a range of off-highway applications.

Standard Equipment

  • Air System
    • Standard air cleaners
  • Electrical and Electronics
    • All connectors and wiring looms waterproof and designed to withstand harsh off-highway environments
    • Flexible and configurable software features and J1939 standard communications I/O
    • Full electronic control system
    • Fully integrated, engine-mounted engine control module
  • Flywheel and Flywheel Housing
    • SAE3 configuration
  • Fuel System
    • Electronic high pressure common rail
    • Engine-mounted fuel filters
  • Power Take-Off (PTO)
    • SAE A flange on left-hand side

View 360