854F-E34TNon-Current

854F-E34T IOPU

Overview

The Perkins® 850 Series brings you class-leading power density while meeting the toughest emission standards. Building on more than 80 years of Perkins innovation and customer insights, the 850 Series delivers 45-90 kW (60-120 hp), making it ideal for telehandlers, backhoe loaders, skid steer loaders, access platforms and many other applications. If you're looking to create smaller, higher performing, cost effective machines, the 850 Series has the features and benefits for you.

 

The 854F-E34T IOPU has a high power density, combined with excellent torque. We work with OEMs to optimise the fuel consumption, matching the operating cycles of a wide range of equipment and applications. No additional fluids or additives are required, which lowers your operating costs.

 

Designed to meet EU Stage IV/U.S. EPA Tier 4 Final emission standards.

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions EU Stage lV, U.S. EPA Tier 4 Final
See more

Benefits & Features

A lifetime of low cost

The 850 Series offers good fuel economy and performance. These engines have been designed to be reliable and fuel efficient, and built for durability.

Low cost maintenance is achieved through hydraulic tappets, multi-vee belts, the through-flow diesel particulate filter (DPF) option (which offers a service free aftertreatment) and 500 hour oil change intervals.

Flexible

A single, core engine platform, with additional compact aftertreatment options, the 850 Series allows you to create smaller, high performing, more cost-effective machines for a wide range of applications.

We provide two year warranties for variable speed models as standard.

The 850 Series benefits from more than 80 years of Perkins innovation and customer insights.

Powerful

The 850 Series gives you increased power over products of a similar size. The 854F-E34T provides 45-55.4 kW (60-74 hp) and 291 Nm of torque. If you require more power, the 854F-E34TA provides 63-90 kW (84-120 hp) and 490 Nm of torque.

The compact design of the engine means it is suitable for a range of applications including agricultural tractors, telehandlers, access platforms, air compressors, forklift trucks, trenchers, skid steer loaders, excavators and backhoe loaders.

  February 13, 2025

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2200 rpm
Minimum Power
Emission Standards
Emissions EU Stage lV, U.S. EPA Tier 4 Final
General
Number of Cylinders 4 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 17.0:1
Aspiration Turbocharged
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment DOC+SCR
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

A lifetime of low cost

The 850 Series offers good fuel economy and performance. These engines have been designed to be reliable and fuel efficient, and built for durability.

Low cost maintenance is achieved through hydraulic tappets, multi-vee belts, the through-flow diesel particulate filter (DPF) option (which offers a service free aftertreatment) and 500 hour oil change intervals.

Flexible

A single, core engine platform, with additional compact aftertreatment options, the 850 Series allows you to create smaller, high performing, more cost-effective machines for a wide range of applications.

We provide two year warranties for variable speed models as standard.

The 850 Series benefits from more than 80 years of Perkins innovation and customer insights.

Powerful

The 850 Series gives you increased power over products of a similar size. The 854F-E34T provides 45-55.4 kW (60-74 hp) and 291 Nm of torque. If you require more power, the 854F-E34TA provides 63-90 kW (84-120 hp) and 490 Nm of torque.

The compact design of the engine means it is suitable for a range of applications including agricultural tractors, telehandlers, access platforms, air compressors, forklift trucks, trenchers, skid steer loaders, excavators and backhoe loaders.

Standard Equipment

  • Aftertreatment Equipment
    • DPF - Diesel Particulate Filter
  • Air System
    • Standard air cleaners
  • Electrical and Electronics
    • All connectors and wiring looms waterproof and designed to withstand harsh off-highway environments
    • Flexible and configurable software features and J1939 standard communications I/O
    • Full electronic control system
    • Fully integrated, engine-mounted engine control module
  • Flywheel and Flywheel Housing
    • SAE3 configuration
  • Fuel System
    • Electronic high pressure common rail
    • Engine-mounted fuel filters
  • General
    • Balanced or unbalanced
    • Engine control panel
    • Machine side wiring
    • Pusher or puller fan
  • Power Take-Off (PTO)
    • SAE A flange on left-hand side

View 360