/  Perkins  /  Industrial  /  Industrial Diesel Engines

1206D-E70TTANon-Current

1206D-E70TTA

Overview

The 6 cylinder option for the Perkins® 1200 Series, the 1206D gives you a complete power solution for UN ECE R96 Stage IIIA/Brazil Mar 1 emission standards. The choice of options, engine configurations and robust technology allows you to integrate the 1206 range into your equipment with minimum engineering.

Specifications

Units: 
Maximum Power
Maximum Torque
Rated Speed 2200 rpm
See more

Benefits & Features

A lifetime of low cost

The engine's improved productivity and fuel consumption reduces the total cost of ownership.

Downsizing opportunity

The high power density and excellent torque in our 1206 range gives machine manufacturers the opportunity to use our 6 cylinder engine instead of a larger engine. Downsizing in this way can save you money and create more space to package new aftertreatment units. The 1206 range is an ideal engine solution for large and medium-sized machines for construction, agriculture, materials handling and general industrial applications.

Tailored for your machines

Your needs are our top priority, which is why we provide more tailored technology than anyone else. Working closely with OEMs, we have developed the 1206 range with hundreds of options so that it easily fits into your machine.

  February 13, 2025

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2200 rpm
Minimum Power
General
Number of Cylinders 6 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Aspiration Series turbocharged aftercooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Engine Dimensions*
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

A lifetime of low cost

The engine's improved productivity and fuel consumption reduces the total cost of ownership.

Downsizing opportunity

The high power density and excellent torque in our 1206 range gives machine manufacturers the opportunity to use our 6 cylinder engine instead of a larger engine. Downsizing in this way can save you money and create more space to package new aftertreatment units. The 1206 range is an ideal engine solution for large and medium-sized machines for construction, agriculture, materials handling and general industrial applications.

Tailored for your machines

Your needs are our top priority, which is why we provide more tailored technology than anyone else. Working closely with OEMs, we have developed the 1206 range with hundreds of options so that it easily fits into your machine.

View 360