/  Perkins  /  Industrial  /  Industrial Diesel Engines

1706A-E93TAG1 TAG2Non-Current

1706A-E93TAG1 TAG2

Overview

The Perkins® 1700 Series is engineered to provide class leading performance and maximise competitive advantage for our customers.

Developed on a latest generation 9.3 litre core, the 1706 offers greater capability and more flexibility to our customers from a simple plug and play product.

Emissions - fuel optimised

Specifications

Units: 
Minimum Power
Maximum Power
Electrical Output 339-395 kVA (220-316 kWe)
See more

Benefits & Features

A lifetime of low cost

Fuel consumption optimized prime power and continuous running applications. No additional fluids or additives are required which lowers operating costs. Vee belts and 500-hour oil change intervals enable low?cost maintenance. Perkins Platinum Protection � there is also an option to buy a Perkins Platinum Protection policy to cover you beyond the standard warranty period. Discover more: https://www.perkins.com/en_GB/aftermarket/perkins-platinum-protection.html

Flexibility

Tropical radiator is supplied as standard.

Dependable power

World-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life. A high power density product that combine dependable power and high efficiency at the same time. Driving lower cost of ownership along with better performance. To find more, visit: www.perkins.com/powerdensity

  February 13, 2025

Specifications

Units: 
Aftertreatment Dimensions*
Length
Power Rating
Minimum Power
Maximum Power
Electrical Output 339-395 kVA (220-316 kWe)
Rated Speed 1500/1800 rpm
Maximum Torque
Emission Standards
Emissions Fuel optimised
General
Bore
Stroke
Displacement
Aspiration Turbocharged aftercooled
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Cycle 4 stroke
Combustion System Direct injection
Compression Ratio 16.5:1
Number of Cylinders 6 vertical inline
Engine Dimensions*
Height
Width
Length
Dry Weight
Disclaimer
Note 1 Final dimensions dependent on selected options

Benefits & Features

A lifetime of low cost

Fuel consumption optimized prime power and continuous running applications. No additional fluids or additives are required which lowers operating costs. Vee belts and 500-hour oil change intervals enable low?cost maintenance. Perkins Platinum Protection � there is also an option to buy a Perkins Platinum Protection policy to cover you beyond the standard warranty period. Discover more: https://www.perkins.com/en_GB/aftermarket/perkins-platinum-protection.html

Flexibility

Tropical radiator is supplied as standard.

Dependable power

World-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life. A high power density product that combine dependable power and high efficiency at the same time. Driving lower cost of ownership along with better performance. To find more, visit: www.perkins.com/powerdensity

Standard Equipment

  • Air inlet system
    • Standard air cleaners
  • Control system
    • All connectors and wiring looms waterproof and designed to withstand harsh off-highway environments
    • Flexible and configurable software features and well-supported SAE J1939 CAN bus enables highly integrated machines
    • Full electronic control system
  • Cooling system
    • Tropical radiator as standard ensures optimal cooling performances all year round in any state
    • 50:50 water glycol mix
  • Flywheels and flywheel housing
    • SAE1 flywheel housing
  • Fuel system
    • Electronic high pressure common rail
    • Aluminium sump

View 360