/  Perkins  /  Industrial  /  Industrial Diesel Engines

1706F-E93TANon-Current

1706F-E93TA

Overview

The 6 cylinder option for the Perkins 1700 Series, the 1706F gives you a complete power solution that meets EU Stage IV/U.S. Tier 4 Final emission standards. The choice of options, engine configurations and robust technology allows you to integrate the 1706 range into your equipment with minimum re-engineering.

Designed to meet EU Stage IV/U.S. EPA Tier 4 Final emission standards

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions EU Stage IV/U.S. EPA Tier 4 Final
See more

Benefits & Features

A lifetime of low cost

We have designed the Perkins 1700 range with optimised fuel consumption in mind, matching it to the operating cycles of a wide range of equipment and applications. Low cost maintenance is achieved through a minimum 5,000 hour service interval and 500 hour oil change intervals.

Dependable power

The Perkins 1700 range is built off a proven core, where it has been used in the toughest operating conditions. Built in a world class manufacturing facility, you can be assured of many hours of productive life. With an aftertreatment system that works when you need it to, you won't have to worry about any downtime impacting your days work.

Low cost of Installation

The 1700 Series is designed for a simplified installation into your machine. With a compact and flexible after treatment system, you can rest assured that you can priorities the optimisation of your application layout for cost and usability, rather than to accommodate the engines components. Our power density reaches new levels on the 1700 Series, providing more opportunities to downsize and use a smaller displacement engine. With low heat rejection, your cooling pack size can be kept to a minimum, removing additional costs.

  February 13, 2025

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 1800-2200 rpm
Minimum Power
Emission Standards
Emissions EU Stage IV/U.S. EPA Tier 4 Final
General
Number of Cylinders 6 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 17.0:1
Aspiration Turbocharged aftercooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Aftertreatment Dimensions*
Length
Width
Height
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

A lifetime of low cost

We have designed the Perkins 1700 range with optimised fuel consumption in mind, matching it to the operating cycles of a wide range of equipment and applications. Low cost maintenance is achieved through a minimum 5,000 hour service interval and 500 hour oil change intervals.

Dependable power

The Perkins 1700 range is built off a proven core, where it has been used in the toughest operating conditions. Built in a world class manufacturing facility, you can be assured of many hours of productive life. With an aftertreatment system that works when you need it to, you won't have to worry about any downtime impacting your days work.

Low cost of Installation

The 1700 Series is designed for a simplified installation into your machine. With a compact and flexible after treatment system, you can rest assured that you can priorities the optimisation of your application layout for cost and usability, rather than to accommodate the engines components. Our power density reaches new levels on the 1700 Series, providing more opportunities to downsize and use a smaller displacement engine. With low heat rejection, your cooling pack size can be kept to a minimum, removing additional costs.

Standard Equipment

  • Aftertreatment Equipment
    • DOC – Diesel Oxidation Catalyst
    • DPF – Diesel Particulate Filter
    • SCR - Selective Catalytic Reduction
    • SCR Auxiliaries - A range of tanks and heated lines are available
  • Air System
    • Standard air cleaners
  • Electrical and Electronics
    • All connectors and wiring looms waterproof and designed to withstand harsh off-highway environments
    • Flexible and configurable software features and well-supported SAE J1939 CAN bus enables highly integrated machines
    • Full electronic control system
  • Cooling System
    • Detailed guidance on cooling system design and validation available to ensure machine reliability
    • Vertical outlet thermostat housing, centifugal water pump
  • Flywheel and Flywheel Housing
    • Wide choice of drivetrain interfaces, SAE2 and SAE1 configurations
  • Fuel System
    • High Pressure Common rail fuel system
  • Oil System
    • Choice of sumps for different applications
    • Oil cooler, oil filler, oil filter, oil dipstick, oil pump (gear-driven)
    • Open crankcase ventilation system with fumes disposal (optional OCV filter system)
  • Power Take-Off (PTO)
    • Engine power can also be taken from the front of the engine on some applications
    • SAE1 power take-off available with optional SAE A, SAE B and SAE C power take-off drives

View 360