904F-E28T

904F-E28T

Overview

The 904 Series engines offer a compact power solution for off-highway applications in construction, agriculture and industrial.For our customers these compact, 4 cylinder engines provide excellent performance in power, peak and low speed torque, fuel consumption and transient response.Reliability and easy service access are integral to the design of the engines. It is available with a range of installation options to enable OEMs to minimise the size of the engine bay of their machines.U.S. EPA Tier 4 Final.

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions U.S. EPA & CARB Tier 4 Final
See more

Benefits & Features

A lifetime of low cost

Fuel consumption is optimised to match the operating cycles of a wide range of off-highway applications. No additional fluids or additiives are required which lowers operating costs and operator training.

 

Hydraulic tappets, multi-vee belts and 500 hour service intervals enable low cost maintenance.

Dependable power

The engine has been designed using the latest predictive engineering methods, combined with an extensive field validation program to ensure reliable power in the toughest off-highway conditions.

 

Quality, reliability and consistency are assured. Our facilities worldwide employ the same efficient processes, the same tested and validated components, and the same stringent quality controls wherever your engines are manufactured.

Industry leading flexibility

A modular engine concept allows OEMs to design one engine installation for different regions. This reduces cost and development time for cooling pack, mounting, hydraulic and control interfaces.

  February 13, 2025

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2200 - 2400 rpm
Minimum Power
Emission Standards
Emissions U.S. EPA & CARB Tier 4 Final
General
Number of Cylinders 4 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 17.0:1
Aspiration Turbocharged
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment DOC
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

A lifetime of low cost

Fuel consumption is optimised to match the operating cycles of a wide range of off-highway applications. No additional fluids or additiives are required which lowers operating costs and operator training.

 

Hydraulic tappets, multi-vee belts and 500 hour service intervals enable low cost maintenance.

Dependable power

The engine has been designed using the latest predictive engineering methods, combined with an extensive field validation program to ensure reliable power in the toughest off-highway conditions.

 

Quality, reliability and consistency are assured. Our facilities worldwide employ the same efficient processes, the same tested and validated components, and the same stringent quality controls wherever your engines are manufactured.

Industry leading flexibility

A modular engine concept allows OEMs to design one engine installation for different regions. This reduces cost and development time for cooling pack, mounting, hydraulic and control interfaces.

Standard Equipment

  • Electrical and Electronics
    • 12V system
    • Data interface via CANbus J1939
    • Full electronic control
    • Glow plugs for best cold starting with minimum battery impact
    • High power alternator and starter motor options
    • Sensors and robust wiring harness included
  • Flywheel and Flywheel Housing
    • SAE3 or SAE4 flywheel housing
    • Wide choice of interfaces for common transmissions and hydraulic pumps
  • Fuel System
    • Electronic high pressure common rail
    • Fuel filter - chassis mounted
    • Water sensor included - early warning for operator
  • General
    • Cold-start capable with standard equipment to -25°C
    • Supplied painted or lacquered
  • Oil System
    • Oil filters. Mounting options available on either side of the engine, plus remote
    • Dipsticks. Choice of position and length
    • Oil fillers. Multiple locations on engine to allow for choice of service access
    • High incline sump. 35° continuous in all directions. Suitable for machines that are used on steep slopes
  • Power Take-Off (PTO)
    • SAE-A and SAE-B interfaces available
  • Aftertreatment Equipment
    • Aftertreatment mounted on engine as standard

View 360