/  Perkins  /  Industrial  /  Industrial Diesel Engines

404J-E22T

404J-E22T

Overview

This 2.2 litre engine has been designed to meet the latest emissions standards in North America, Europe and Japan.The engine is a 4 cylinder, 2.2 litre engine available in a turbocharged configuration. This compact package is capable of producing 45 kW (60 hp) and delivers excellent torque at low speeds, reduced owner and operating costs and extremely low noise and harshness. Designed to meet EU Stage V / U.S EPA Tier 4 Final / Japan 2014.

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions EU Stage V, U.S. EPA & CARB Tier 4 Final, Japan MLIT Step 4
See more

Benefits & Features

Innovative design

Improved torque and power

Flexibility in aftertreatment mounting

Low cost of ownership

Reduced oil consumption

Easy maintenance and serviceability

Improved fuel consumption

Service-free aftertreatment system

Transparent aftertreatment regeneration to proivde seamless operation

500-hour service intervals and two-year warranty as standard

Reliable, quiet, and durable power

World-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life

  February 13, 2025

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2800 rpm
Minimum Power
Emission Standards
Emissions EU Stage V, U.S. EPA & CARB Tier 4 Final, Japan MLIT Step 4
General
Number of Cylinders 4 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 17.0:1
Aspiration Turbocharged
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment DOC+DPF
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

Innovative design

Improved torque and power

Flexibility in aftertreatment mounting

Low cost of ownership

Reduced oil consumption

Easy maintenance and serviceability

Improved fuel consumption

Service-free aftertreatment system

Transparent aftertreatment regeneration to proivde seamless operation

500-hour service intervals and two-year warranty as standard

Reliable, quiet, and durable power

World-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life

Local support, global coverage

Perkins recognise that the customer relationship is important to machine manufacturers and we can offer a range of flexible solutions to help provide appropriate support, either to the OEM's network or directly to the machine customer

With highly trained Perkins distributors in thousands of communities in over 180 countries, you are never far away from expert product knowledge, genuine parts and a range of advanced diagnostic technology for keeping your engine in peak condition

To find your local distributor: www.perkins.com/distributor

Standard Equipment

  • Air System
    • Turbocharged
  • General
    • Multiple engine rating options
    • Cast iron engine block
    • Block heater provision
    • An extensive range of options are available, enabling you to prepare a specification matched precisely to your needs.
  • Power Take-Off (PTO)
    • SAE A PTO drive
  • Flywheel and Flywheel Housing
    • Flywheel and flywheel housing options
  • Electrical and Electronics
    • Electronic control module – chassis mounted
    • Flexible and configurable software features and well supported SAE J1939 CAN bus enables highly integrated machines
    • The wiring harness, connectors and sensors are waterproof and designed to withstand harsh off-highway environments
    • Glow plug starting aid
    • Starter motor 12 volts
    • Alternator 12 volts, 85 amp
  • Fuel System
    • Electronic 2000 bar common rail fuel system
    • Spin-on fuel filter with water detector

View 360