404F-E22T

404F-E22T

Overview

This 2.2 litre engine is the newest member of the highly successful Perkins 400 Series. The 4 cylinder 404-22 model sits at the top of the 0.5-2.2 litre engine range. It combines high performance, low operating costs and a compact package. The 404-22 is the ideal engine for a wide range of off-highway applications. It is offered with both indirect (IDI) and common rail fuel injection systems.A 2.2 litre engine benefiting from a fully electronic fuel system, offering supreme reliability, flexibility and an easy integration process.Designed to meet U.S. EPA Tier 4 Final emission standards.

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions U.S. EPA Tier 4 Final
See more

Benefits & Features

A lifetime of low cost

The 400 Series offers highly competitive performance and fuel economy. Through appropriate use of technology, these engines have been designed to be reliable and to offer low cost of ownership in the wide variety of markets they serve.

Across an extensive power band, the 400 Series range offers you the ability to configure a solution to your specific machine, territory and market requirements.

Overlapping power bands between models and an extensive range of options gives the opportunity to optimise performance and functionality, adding customer value to the application.

We provide one year warranties for constant speed engines and two year warranties for variable speed models as standard.

As a 400 Series end user, you also benefit from Perkins world class product support and service coverage that comes from being a full range power solutions provider

Compact design

The compact design of these engines makes them suitable for a range of applications, including skid steer loaders, mini excavators, wheel loaders, welders, lift platforms, lighting towers, small tractors, air compressors, turf care machinery and materials handling machinery.

Each of the six core engines in the 400 Series is configured for either Stage IIIA/Tier 4 Interim or Stage IIIB/Tier 4 Final emission standards, giving you flexibility depending on your market.

Performance and refinement

The 400 Series lineup gives you a seamless power range of 8.2-50 kW (11-67 hp) in 2, 3 and 4 cylinder models designed with a family look and feel. The range offers a wide variety of ratings and configurations that can be tailored to meet the most exacting needs.

The selective use of indirect and direct injection fuel systems enables Perkins to offer world-class engine refinement and low noise levels.

  February 13, 2025

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2800 rpm
Minimum Power
Emission Standards
Emissions U.S. EPA Tier 4 Final
General
Number of Cylinders 4 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 18.0:1
Aspiration Turbocharged
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment DOC
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Aftertreatment Dimensions*
Length
Diameter
Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

A lifetime of low cost

The 400 Series offers highly competitive performance and fuel economy. Through appropriate use of technology, these engines have been designed to be reliable and to offer low cost of ownership in the wide variety of markets they serve.

Across an extensive power band, the 400 Series range offers you the ability to configure a solution to your specific machine, territory and market requirements.

Overlapping power bands between models and an extensive range of options gives the opportunity to optimise performance and functionality, adding customer value to the application.

We provide one year warranties for constant speed engines and two year warranties for variable speed models as standard.

As a 400 Series end user, you also benefit from Perkins world class product support and service coverage that comes from being a full range power solutions provider

Compact design

The compact design of these engines makes them suitable for a range of applications, including skid steer loaders, mini excavators, wheel loaders, welders, lift platforms, lighting towers, small tractors, air compressors, turf care machinery and materials handling machinery.

Each of the six core engines in the 400 Series is configured for either Stage IIIA/Tier 4 Interim or Stage IIIB/Tier 4 Final emission standards, giving you flexibility depending on your market.

Performance and refinement

The 400 Series lineup gives you a seamless power range of 8.2-50 kW (11-67 hp) in 2, 3 and 4 cylinder models designed with a family look and feel. The range offers a wide variety of ratings and configurations that can be tailored to meet the most exacting needs.

The selective use of indirect and direct injection fuel systems enables Perkins to offer world-class engine refinement and low noise levels.

Standard Equipment

  • Air System
    • Turbocharged and turbocharged aftercooled configurations
  • Electrical and Electronics
    • Alternator 12 volts, 85 amp
    • Electronic control module – chassis mounted
    • Flexible and configurable software features and well supported SAE J1939 CAN bus enables highly integrated machines
    • Glow plug starting aid
    • Starter motor 12 volts
    • Waterproofed wiring harness connectors and sensors
  • Cooling System
    • Belt-driven coolant pump
    • Cooling fan
    • Fan drive
  • Fuel System
    • Electronic 2000 bar common rail fuel system
    • Spin-on fuel filter with water detector
  • Oil System
    • Oil sump
    • Spin-on oil filter
  • Power Take-Off (PTO)
    • SAE A PTO drive
  • General
    • Cast iron engine block
    • Engine mountings
    • Block heater

View 360