/  Perkins  /  Industrial  /  Industrial Diesel Engines

403F-11Non-Current

403F-11

Overview

The Perkins 400 Series is an extensive family of engines in the 0.5-2.2 litre range. The 3 cylinder 403-11 model is one of Perkins smallest engines, combining performance, low operating costs and an ultra-compact package. From a packaging point of view, the 403-11 is the ideal engine for small industrial applications. Its simple, robust mechanical fuel system makes it easy to install and maintain.

A practical solution for you to upgrade to the latest emissions standards with minimum machine change and development costs, and a common machine for export markets.

Designed to meet EU Stage IIIB/U.S. EPA Tier 4 Final emission standards.

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions EU Stage IIIB/U.S EPA Tier 4 Final. Less than 19 kW EU certification not required.
See more

Benefits & Features

A lifetime of low cost

The 400 Series offers highly competitive performance and fuel economy. Through appropriate use of technology, these engines have been designed to be reliable and to offer low cost of ownership in the wide variety of markets they serve.

Across an extensive power band, the 400 Series range offers you the ability to configure a solution to your specific machine, territory and market requirements.

Overlapping power bands between models and an extensive range of options gives the opportunity to optimise performance and functionality, adding customer value to the application.

We provide one year warranties for constant speed engines and two year warranties for variable speed models as standard.

As a 400 Series end user, you also benefit from Perkins world class product support and service coverage that comes from being a full range power solutions provider.

Compact design

The compact design of these engines makes them suitable for a range of applications, including skid steer loaders, mini excavators, wheel loaders, welders, lift platforms, lighting towers, small tractors, air compressors, turf care machinery and materials handling machinery.

Each of the six core engines of the 400 Series is configured for either Stage IIIA/Tier 4 Interim or Stage IIIB/Tier 4 Final emission standards, giving you flexibility depending on your market.

Performance and refinement

The 400 Series lineup gives you a seamless power range of 8.2-50 kW (11-67 hp) in 2, 3 and 4 cylinder models designed with a family look and feel. The range offers a wide variety of ratings and configurations that can be tailored to meet the most exacting needs.

The selective use of indirect and direct injection fuel systems enables Perkins to offer world-class engine refinement and low noise levels.

  February 13, 2025

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2200/2800 rpm
Minimum Power
Emission Standards
Emissions EU Stage IIIB/U.S EPA Tier 4 Final. Less than 19 kW EU certification not required.
General
Number of Cylinders 3 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 23.0:1
Aspiration Naturally aspirated
Combustion System Indirect injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Aftertreatment Dimensions*
Length
Diameter
Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

A lifetime of low cost

The 400 Series offers highly competitive performance and fuel economy. Through appropriate use of technology, these engines have been designed to be reliable and to offer low cost of ownership in the wide variety of markets they serve.

Across an extensive power band, the 400 Series range offers you the ability to configure a solution to your specific machine, territory and market requirements.

Overlapping power bands between models and an extensive range of options gives the opportunity to optimise performance and functionality, adding customer value to the application.

We provide one year warranties for constant speed engines and two year warranties for variable speed models as standard.

As a 400 Series end user, you also benefit from Perkins world class product support and service coverage that comes from being a full range power solutions provider.

Compact design

The compact design of these engines makes them suitable for a range of applications, including skid steer loaders, mini excavators, wheel loaders, welders, lift platforms, lighting towers, small tractors, air compressors, turf care machinery and materials handling machinery.

Each of the six core engines of the 400 Series is configured for either Stage IIIA/Tier 4 Interim or Stage IIIB/Tier 4 Final emission standards, giving you flexibility depending on your market.

Performance and refinement

The 400 Series lineup gives you a seamless power range of 8.2-50 kW (11-67 hp) in 2, 3 and 4 cylinder models designed with a family look and feel. The range offers a wide variety of ratings and configurations that can be tailored to meet the most exacting needs.

The selective use of indirect and direct injection fuel systems enables Perkins to offer world-class engine refinement and low noise levels.

Standard Equipment

  • Air System
    • Cast iron exhaust manifold -side outlet
    • Inlet manifold
  • Electrical and Electronics
    • Alternator 12 volt 40 amp with DC output
    • Electronic controlled governing
    • Starter motor 12 volt
  • Cooling System
    • Belt driven coolant pump
    • Coolant temperature switch
    • Cooling fan
  • Fuel System
    • Fuel injection pump
    • Split element fuel filter
  • General
    • Cast iron engine block
    • Cold start capability to -20°C (-4°F) (aided)
    • Glow plug starting aid
  • Oil System
    • Lubricating oil pressure switch
    • Lubricating oil sump
    • Spin-on lubricating oil filter
  • Power Take-Off (PTO)
    • SAE A-A PTO

View 360