1204F-E44TTA

1204F-E44TTA

Overview

The Perkins 1204F, the 4 cylinder option for the 1200 Series, gives you a complete power solution that meets the latest EU Stage IV/U.S. EPA Tier 4 Final emission standards. The choice of options, engine configurations and robust technology allows you to integrate the 1204 range into your equipment with minimum re-engineering.

The innovative, compact and flexible design of the Perkins 1200 Series means it can be found in more than 800 different models of equipment.

Designed to meet EU Stage IV/U.S. EPA Tier 4 Final emission standards.

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions U.S. EPA & CARB Tier 4 Final
See more

Benefits & Features

A lifetime of low cost

We have designed the Perkins 1204 range with optimised fuel consumption in mind, matching it to the operating cycles of a wide range of equipment and applications.

Low cost maintenance is achieved through hydraulic tappets, multi-vee belts, service free aftertreatment and 500 hour oil change intervals.

In addition, on the 1204F industrial engine, many service items can be located on either side of the engine to give you maximum access for servicing.

Easy to switch

The 1204 range features core technologies to support your move from Stage IIIB/Tier 4 Interim to Stage IV/Tier 4 Final. Following the introduction of the latest emission standards for engines below 130 kW (175 hp), in October 2014 in the EU and in January 2015 in the U.S., our technology consistently delivers with the minimum amount of difficulty.

Like you, we believe there is no need for a trade-off between meeting emission standards and delivering on performance. The 1200 Series tackles the emissions challenge head-on and gives you improved productivity levels and fuel consumption compared to the previous generation Stage IIIB/Tier 4 Interim engines.

Ideal for downsizing

High power density, combined with excellent torque in the 1204 range allows you to select a more compact engine where previously you might have used an engine of a higher cubic capacity. This downsizing has several benefits, including saving you money and providing more space to package aftertreatment units.

  February 13, 2025

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2200 rpm
Minimum Power
Emission Standards
Emissions U.S. EPA & CARB Tier 4 Final
General
Number of Cylinders 4 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 16.5:1
Aspiration Series turbocharged aftercooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Aftertreatment DOC+SCR or DOC+DPF+SCR
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Aftertreatment Dimensions*
Length
Width
Height
Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

A lifetime of low cost

We have designed the Perkins 1204 range with optimised fuel consumption in mind, matching it to the operating cycles of a wide range of equipment and applications.

Low cost maintenance is achieved through hydraulic tappets, multi-vee belts, service free aftertreatment and 500 hour oil change intervals.

In addition, on the 1204F industrial engine, many service items can be located on either side of the engine to give you maximum access for servicing.

Easy to switch

The 1204 range features core technologies to support your move from Stage IIIB/Tier 4 Interim to Stage IV/Tier 4 Final. Following the introduction of the latest emission standards for engines below 130 kW (175 hp), in October 2014 in the EU and in January 2015 in the U.S., our technology consistently delivers with the minimum amount of difficulty.

Like you, we believe there is no need for a trade-off between meeting emission standards and delivering on performance. The 1200 Series tackles the emissions challenge head-on and gives you improved productivity levels and fuel consumption compared to the previous generation Stage IIIB/Tier 4 Interim engines.

Ideal for downsizing

High power density, combined with excellent torque in the 1204 range allows you to select a more compact engine where previously you might have used an engine of a higher cubic capacity. This downsizing has several benefits, including saving you money and providing more space to package aftertreatment units.

Tailored for your machines

Your needs are our top priority, which is why we provide more tailored technology for OEMs than anyone else. Working closely with OEMs, we have developed the 1204 range with hundreds of variables so that it easily fits into your machine.

Our 1204 range engines come with two year warranties as standard and can also be supported by extended service contracts.

Standard Equipment

  • Aftertreatment Equipment
    • 3ʺ flex pipe kits available with a variety of elbow options for turbocharger connection
    • SCR Auxiliaries - A range of tanks and heated lines are available
  • Air System
    • Standard air cleaners
  • Electrical and Electronics
    • Flexible and configurable software features and well-supported SAE J1939 CAN bus enables highly integrated machines
    • Full electronic control system, all connectors and wiring looms waterproof and designed to withstand harsh off-highway environments
  • Cooling System
    • 50:50 water glycol mix
    • Detailed guidance on cooling system design and validation available to ensure machine reliability
    • Top tank temperature 108°C (226°F) as standard to minimize cooling pack size
  • Flywheel and Flywheel Housing
    • Wide choice of drivetrain interfaces, including SAE No. 2 and SAE No. 3 configurations
  • Fuel System
    • Innovative filter design to ensure maximum protection of the engine
    • Electronic high pressure common rail
  • General
    • Available with or without a balancer
  • Oil System
    • Wide choice of sumps for different applications
  • Power Take-Off (PTO)
    • SAE A and SAE B flanges on left-hand side. Additional SAE A flange available on left-hand side. Engine power can also be taken from the front of the engine on some applications. Factory fitted compressors are also available.

View 360