/  Perkins  /  Industrial  /  Industrial Diesel Engines

854F-E34TANon-Current

854F-E34TA

Overview

The Perkins 850 Series brings you class-leading power density while meeting the toughest emission standards. Building on more than 80 years of Perkins innovation and customer insights, the 850 Series delivers 45-90 kW (60-120 hp), making it ideal for telehandlers, backhoe loaders, skid steer loaders, access platforms and many other applications. If you're looking to create smaller, higher performing, cost effective machines, the 850 Series has the features and benefits for you.

The 854F-E34TA is a single turbocharged, air-to-air chargecooled unit. As with the 854F-E34T, its high power density and excellent torque enables you to select a more compact engine instead of an engine of higher cubic capacity, representing a cost saving for you and creating more space to package the aftertreatment unit.

Designed to meet EU Stage IV/U.S. EPA Tier 4 Final emission standards.

Specifications

Units: 
Maximum Power
Maximum Torque
Emissions EU Stage IV/U.S. EPA Tier 4 Final
See more

Benefits & Features

A lifetime of low cost

The 850 Series offers good fuel economy and performance. These engines have been designed to be reliable and fuel efficient, and built for durability.

Low cost maintenance is achieved through hydraulic tappets, multi-vee belts, the through-flow diesel particulate filter (DPF) option (which offers a service free aftertreatment) and 500 hour oil change intervals.

Flexible

A single, core engine platform, with additional compact aftertreatment options, the 850 Series allows you to create smaller, high performing, more cost-effective machines for a wide range of applications.

We provide two year warranties for variable speed models as standard.

The 850 Series benefits from more than 80 years of Perkins innovation and customer insights.

Powerful

The 850 Series gives you increased power over products of a similar size. The 854F-E34T provides 45-55.4 kW (60-74 hp) and 291 Nm of torque. If you require more power, the 854F-E34TA provides 63-90 kW (84-120 hp) and 490 Nm of torque.

The compact design of the engine means it is suitable for a range of applications including agricultural tractors, telehandlers, access platforms, air compressors, forklift trucks, trenchers, skid steer loaders, excavators and backhoe loaders.

  February 13, 2025

Specifications

Units: 
Power Rating
Maximum Power
Maximum Torque
Rated Speed 2200-2500 rpm
Minimum Power
Emission Standards
Emissions EU Stage IV/U.S. EPA Tier 4 Final
General
Number of Cylinders 4 inline
Cycle 4 stroke
Bore
Stroke
Displacement
Compression Ratio 17.0:1
Aspiration Turbocharged aftercooled
Combustion System Direct injection
Rotation from Flywheel End Anti-clockwise
Cooling System Liquid
Engine Dimensions*
Length
Width
Height
Dry Weight
Disclaimer
Note 1 *Final dimensions dependent on selected options

Benefits & Features

A lifetime of low cost

The 850 Series offers good fuel economy and performance. These engines have been designed to be reliable and fuel efficient, and built for durability.

Low cost maintenance is achieved through hydraulic tappets, multi-vee belts, the through-flow diesel particulate filter (DPF) option (which offers a service free aftertreatment) and 500 hour oil change intervals.

Flexible

A single, core engine platform, with additional compact aftertreatment options, the 850 Series allows you to create smaller, high performing, more cost-effective machines for a wide range of applications.

We provide two year warranties for variable speed models as standard.

The 850 Series benefits from more than 80 years of Perkins innovation and customer insights.

Powerful

The 850 Series gives you increased power over products of a similar size. The 854F-E34T provides 45-55.4 kW (60-74 hp) and 291 Nm of torque. If you require more power, the 854F-E34TA provides 63-90 kW (84-120 hp) and 490 Nm of torque.

The compact design of the engine means it is suitable for a range of applications including agricultural tractors, telehandlers, access platforms, air compressors, forklift trucks, trenchers, skid steer loaders, excavators and backhoe loaders.

Standard Equipment

  • Aftertreatment Equipment
    • SCR Auxiliaries - A range of tanks and heated lines are available
  • Air System
    • Exhaust manifolds
    • Induction manifolds
  • Cooling System
    • Cooling packs
    • Fan drives and locations
  • Electrical and Electronics
    • Alternator
    • Electronic control module
    • Sensors for: Engine speed; Oil pressure; Coolant temperature
    • Starter motor
    • Wiring harness
  • Flywheel and Flywheel Housing
    • Adapter plates
    • Flywheel and starter rings
    • Flywheel housings
  • Fuel System
    • Common rail fuel pump and injectors
    • Fuel filter positions
  • General
    • Cold start capability
    • Engine mountings
  • Oil System
    • Lubricating oil filters and breathers
  • Power Take-Off (PTO)
    • Belt driven auxiliaries
    • Front end drives
    • SAE A PTO drive
    • Timing case gear driven auxiliaries

View 360