Our product range designed exclusively for the Indian market is available from 10 - 250 kVA. Designed to meet local legislative requirements for both emissions and noise levels, the range provides outstanding value for money, guaranteeing maximum efficiency and productivity.
50 Hz Prime Rating | 160.0 kVA |
Frequency | 50 Hz |
Emissions/Fuel Strategy | CPCBII Certified |
FG Wilson manufactures product in the following locations: Northern Ireland - Brazil - China - India With headquarters in Northern Ireland, FG Wilson operates through a Global Dealer Network.
Fully prototype tested with certified torsional vibration analysis available
Engine Model | AL6DTIDG4 |
Governor Type | Electronic A0 |
Stroke | 113.0 mm |
Bore | 104.0 mm |
Displacement | 6.8 |
Compression Ratio | 16.5:1 |
50 Hz Prime Rating | 160.0 kVA |
Frequency | 50 Hz |
Emissions/Fuel Strategy | CPCBII Certified |
Minimum Rating | 160.0 kVA |
Maximum Rating | 160.0 kVA |
Speed | 1500 RPM |
Voltage | 415 Volts |
FG Wilson manufactures product in the following locations: Northern Ireland - Brazil - China - India With headquarters in Northern Ireland, FG Wilson operates through a Global Dealer Network.
Fully prototype tested with certified torsional vibration analysis available
Data not available.