50 Hz Prime Rating | 20.0 kVA |
Frequency | 50 Hz |
Emissions/Fuel Strategy | CPCBII Certified |
FG Wilson manufactures product in the following locations: Brazil - China - India With headquarters in Northern Ireland, FG Wilson operates through a Global Dealer Network.
Fully prototype tested with certified torsional vibration analysis available
Engine Model | AL2CTIDG2 |
Governor Type | Electronic A0 |
Stroke | 113.0 mm |
Bore | 104.0 mm |
Displacement | 1.2 |
Compression Ratio | 16.5:1 |
50 Hz Prime Rating | 20.0 kVA |
Frequency | 50 Hz |
Emissions/Fuel Strategy | CPCBII Certified |
Minimum Rating | 20.0 kVA |
Maximum Rating | 20.0 kVA |
Speed | 1500 RPM |
Voltage | 415 Volts |
FG Wilson manufactures product in the following locations: Brazil - China - India With headquarters in Northern Ireland, FG Wilson operates through a Global Dealer Network.
Fully prototype tested with certified torsional vibration analysis available
Data not available.