The new 350 - 938 kVA industry leading power range is the result of a continued focus on performance, durability and serviceability combined with the most advanced production methods to deliver power you can trust.
Minimum Rating | 850 kVA / 680 kW |
Maximum Rating | 938 kVA / 750 kW |
Emissions/Fuel Strategy | Fuel Optimised |
Minimum Rating | 850 kVA / 680 kW |
Maximum Rating | 938 kVA / 750 kW |
Emissions/Fuel Strategy | Fuel Optimised |
60 Hz Prime | 850 kVA / 680 kW |
60 Hz Standby | 938 kVA / 750 kW |
Frequency | 60 Hz |
Speed | 1800 RPM |
Voltage | 127 - 480 Volts |
Engine Model | Perkins® 2806A-E18TTAG7 |
Bore | 145.0 mm (5.7 in) |
Stroke | 183.0mm (7.2 in) |
Governor Type | Electronic |
Displacement | 18.1l (1104.5 cu. in) |
Compression Ratio | 14.0:1 |
The 350 - 938 kVA range from FG Wilson is designed by our expert engineers to deliver power you can trust. With an enhanced choice of power nodes, this range is engineered for optimum performance in diverse applications. Expert Design� Trusted Power
The Perkins 2000 Series offers excellent performance from the well-proven 6 cylinder 13, 15 & 18 litre in-line diesel engines. Developed from a proven heavy-duty industrial base, the engine offers superior performance and reliability. Its premium design ensures economic and durable operation, low emissions and advanced performance and reliability.
Benefiting from a choice of FG Wilson branded and Leroy Somer alternators across the range offering the excellent performance and reliability you expect from FG Wilson.
The FG Wilson FG100 range of digital control panels, combine straightforward menu navigation with advanced metering and protection technology. They are used in automatic mains failure applications in conjunction with transfer panels. Our FG100 range allows you to monitor and control your generator set with ease, whilst ensuring your unit operates within safe parameters and provides important diagnostic information when needed.
Fully prototype tested with certified torsional vibration analysis available
FG Wilson manufactures product in the following locations: Northern Ireland • Brazil • China • India With headquarters in Northern Ireland, FG Wilson operates through a Global Dealer Network.
Data not available.