225 to 375 kVA Diesel Generator Sets. As your power needs increase, this cost effective generator set range delivers a powerful performance with world class power density. Compact and durable, they can easily be manoeuvred into position, whatever the installation conditions.
Minimum Rating | 275 kVA / 220 kW |
Maximum Rating | 300 kVA / 240 kW |
Emissions/Fuel Strategy | Fuel Optimised |
Minimum Rating | 275 kVA / 220 kW |
Maximum Rating | 300 kVA / 240 kW |
Emissions/Fuel Strategy | Fuel Optimised |
50 Hz Prime | 275 kVA / 220 kW |
50 Hz Standby | 300 kVA / 240 kW |
Frequency | 50 Hz |
Speed | 1500 RPM |
Voltage | 115-415 Volts |
Engine Model | Perkins® 1506A-E88TAG4 |
Bore | 112.0 mm (4.4 in) |
Stroke | 149.0 mm (5.9 in) |
Governor Type | Electronic |
Displacement | 8.8l (537.0 cu. in) |
Compression Ratio | 16.1:1 |
The 225 – 375 kVA Diesel Generator Sets. As your power needs increase, this cost effective generator set range delivers a powerful performance with world class power density. Compact and durable, they can easily be manoeuvred into position, whatever the installation conditions the225 – 375kVA range of generator sets is designed to power your every need. With an enhanced choice of power nodes, this range is engineered for optimum performance in diverse applications. For a life without interruptions, trust FG Wilson.
The Perkins 1506 Series engine offer highly competitive performance, fuel economy and EUIIIa Emissions compliance on selected nodes. These engines have been designed to be reliable and to offer low cost of ownership in the wide variety of markets they serve.
Benefiting from a choice of leading alternators, the range incorporates a FG Wilson & Marelli alternator as standard whilst offering a Leroy Somer optional upgrade.
Fully prototype tested with certified torsional vibration analysis available
FG Wilson manufactures product in the following locations: Northern Ireland • Brazil • China • India • USA With headquarters in Northern Ireland, FG Wilson operates through a Global Dealer Network.
Data not available.