The 6.8 - 25 kVA range of generator sets is designed to power your every need. Suitable for use in diverse applications including construction, residential, retail and telecommunications, this range has been redesigned for optimum performance in some of the harshest and most remote environments. Available with a metal or polymer enclosure offering, this range is designed to withstand the test of time.
Minimum Rating | 15.0 kVA / 15.0 kW |
Maximum Rating | 19.4 kVA / 19.4 kW |
Emissions/Fuel Strategy | EU3a Emissions Compliant |
Minimum Rating | 15.0 kVA / 15.0 kW |
Maximum Rating | 19.4 kVA / 19.4 kW |
Emissions/Fuel Strategy | EU3a Emissions Compliant |
50 Hz Prime | 15.0 kVA / 15.0 kW |
50 Hz Standby | 16.5 kVA / 16.5 kW |
60 Hz Prime | 17.6 kVA / 17.6 kW |
60 Hz Standby | 19.4 kVA / 19.4 kW |
Frequency | 50 / 60 Hz |
Speed | 1500 or 1800 RPM |
Voltage | 220-240 Volts |
50 Hz Prime Rating | These ratings are applicable for supplying continuous electrical power (at variable load) in lieu of commercially purchased power. There is no limitation to the annual hours of operation and this model can supply 10% overload power for 1 hour in 12 hours. |
60 Hz Prime Rating | These ratings are applicable for supplying continuous electrical power (at variable load) in the event of a utility power failure. No overload is permitted on these ratings. The alternator on this model is peak continuous rated (as defined in ISO 8528-3). |
50 Hz Standby Rating | Standard reference conditions 25�C (77�F) Air Inlet Temp, 100m (328 ft) A.S.L. 30% relative humidity. Fuel consumption data at full load with diesel fuel with specific gravity of 0.85 and conforming to BS2869: 1998, Class A2. |
Engine Model | Perkins® 404D-22G |
Bore | 84.0 mm (3.3 in) |
Stroke | 100 mm (3.9 in) |
Governor Type | Mechanical |
Displacement | 2.2l (135.2 cu. in) |
Compression Ratio | 23.3:1 |
The 6.8 - 25 kVA range of generator sets is designed to power your every need. With an enhanced choice of power nodes, this range is engineered for optimum performance in diverse applications including construction, residential, retail and telecommunications. The contemporary design of the polymer enclosure option redefines durability in the marketplace and further enhances this range alongside the more traditional metal enclosure. For a life without interruptions, trust FG Wilson.
The Perkins 400 Series engines offer highly competitive performance, fuel economy and EUIIIa Emissions compliance on selected nodes. These engines have been designed and proven in the field in a wide variety of applications. Not only are they reliable but also offer low cost of ownership and excellent fuel economy.
Benefiting from a choice of leading alternators, the FG Wilson FGL and Leroy Somer brand alternators are known worldwide for providing power generation expertise and solutions offering longlife products with low maintenance. Offering excellent performance and motor starting capacility they have been designed specifically to suit the FG Wilson generator set
The FG100 offers simple, intuitive menu navigation and control of your generator set operations, key features such as remote monitoring allow you to control your generator set with ease. Key information is displayed via the LCD display using universally recognised symbols, eliminating the need for complex instructions or language settings. Rainbow SCADA PC software allows for remote ol of your generator set.
Fully prototype tested with certified torsional vibration analysis available
FG Wilson manufactures product in the following locations: Northern Ireland - Brazil - China - India With headquarters in Northern Ireland, FG Wilson operates through a Global Dealer Network.
Designed to operate in ambient temperatures up to 55oC
Data not available.