The 24 - 220 kVA range provides reliable power for today's world with a competitive offering that delivers everything you need. Providing unrivalled quality, the 24 - 220 kVA range of products offers a trusted performance with an enhanced choice of options, optimising the range for a variety of diverse applications and environments. Designed with the demands of today's world in mind, this range will deliver power solutions in all sectors, from industry and retail to finance and healthcare.
Minimum Rating | 36.0 kVA / 36.0 kW |
Maximum Rating | 45.0 kVA / 45.0 kW |
Emissions/Fuel Strategy | Fuel Optimised |
Minimum Rating | 36.0 kVA / 36.0 kW |
Maximum Rating | 45.0 kVA / 45.0 kW |
Emissions/Fuel Strategy | Fuel Optimised |
50 Hz Prime | 36.0 kVA / 36.0 kW |
50 Hz Standby | 40.0 kVA / 40.0 kW |
60 Hz Prime | 40.0 kVA / 40.0 kW |
60 Hz Standby | 45.0 kVA / 45.0 kW |
Frequency | 50 / 60 Hz |
Speed | 1500 or 1800 RPM |
Voltage | 220-240 Volts |
50 Hz Prime Rating | These ratings are applicable for supplying continuous electrical power (at variable load) in lieu of commercially purchased power. There is no limitation to the annual hours of operation and this model can supply 10% overload power for 1 hour in 12 hours. |
60 Hz Prime Rating | These ratings are applicable for supplying continuous electrical power (at variable load) in the event of a utility power failure. No overload is permitted on these ratings. The alternator on this model is peak continuous rated (as defined in ISO 8528-3). |
50 Hz Standby Rating | Standard reference conditions 25�C (77�F) Air Inlet Temp, 100m (328 ft) A.S.L. 30% relative humidity. Fuel consumption data at full load with diesel fuel with specific gravity of 0.85 and conforming to BS2869: 1998, Class A2. |
Engine Model | Perkins® 1103A-33TG1 |
Bore | 105 mm (4.1 in) |
Stroke | 127 mm (5 in) |
Governor Type | Mechanical |
Displacement | 3.3l (201.4 cu. in) |
Compression Ratio | 17.25:1 |
Our newest power range, 24 - 220 kVA, provides reliable power for today-s world with a competitive offering that delivers everything you need. Providing unrivalled quality, the 24 - 220 kVA range of products offers a trusted performance with an enhanced choice of options, optimising the range for a variety of diverse applications and environments. Designed for todays world, trust FG Wilson.
The Perkins 1100 Series engines offer highly competitive performance, fuel economy and EUIIIa Emissions compliance on selected nodes. These engines have been designed and proven in the field in a wide variety of applications. With low fuel and oil consumption, and 500 hour service intervals, the 1100 series engine will run and run.
Benefiting from a choice of leading alternators, the FG Wilson FGL and Leroy Somer brand alternators are known worldwide for providing power generation expertise and solutions offering longlife products with low maintenance. Offering excellent performance and motor starting capacility they have been designed specifically to suit the FG Wilson generator set
The FG Wilson FG100 allows you to monitor and control your generator set with ease, providing important diagnostic information whilst ensuring your unit operates within safe parameters. FG Wilson FG100 control panels, provide simple, intuitive menu navigation and control of your generator set operations. Key information is displayed via the LCD screen and LED's using universally recognised symbols, eliminating the need for complex instructions or language settings.
Fully prototype tested with certified torsional vibration analysis available
FG Wilson manufactures product in the following locations: Northern Ireland - Brazil - China - India With headquarters in Northern Ireland, FG Wilson operates through a Global Dealer Network.
Data not available.