The PRO Rental Range provides reliable power for today's world with a competitive offering that delivers everything you need. Providing unrivalled quality, the PRO Rental Range offers a trusted performance with an enhanced choice of options, optimising the range for a variety of diverse applications and environments. Designed with the demands of today's world in mind, this range will deliver power solutions in all sectors, from industry and retail to finance and healthcare.
Minimum Rating | 60 kVA / 47.2 kW |
Maximum Rating | 60 kVA / 48 kW |
Emissions/Fuel Strategy | EU3a Emissions Compliant |
Minimum Rating | 60 kVA / 47.2 kW |
Maximum Rating | 60 kVA / 48 kW |
Emissions/Fuel Strategy | EU3a Emissions Compliant |
50 Hz Prime | 60 kVA / 48 kW |
60 Hz Prime | 60 kVA / 54.2 kW |
Frequency | 50 / 60 Hz Switchable |
Speed | 1500 or 1800 RPM |
Voltage | 127-480 Volts |
Engine Model | 1104D-44TG2 |
Bore | 105 mm (4.1 in) |
Stroke | 127 mm (5.0 in) |
Governor Type | Mechanical Actuator |
Displacement | 4.4 L |
Compression Ratio | 18.23:1 |
Data not available.