The PRO Rental Range provides reliable power for today's world with a competitive offering that delivers everything you need. Providing unrivalled quality, the PRO Rental Range offers a trusted performance with an enhanced choice of options, optimising the range for a variety of diverse applications and environments. Designed with the demands of today's world in mind, this range will deliver power solutions in all sectors, from industry and retail to finance and healthcare.
Minimum Rating | 30kVA / 24 kW |
Maximum Rating | 35.8 kVA / 28.6 kW |
Emissions/Fuel Strategy | Fuel optimised |
With over 50 years in the Power Generation business, FG Wilson has been a major global player providing rental power throughout the world. FG Wilson has a flexible solution for every application through our dedicated Professional Rental Operator (PRO) range. The PRO range offers rental fleet owners product to meet a wide variety of applications. Our rental generator sets are fuel efficient, easy to operate and fully robust to meet the rigorous requirements of your temporary power needs.
Perkins Diesel Engine
Benefiting from a choice of leading alternators, the range incorporates the Leroy Somer alternator as standard across three phase models.
Minimum Rating | 30kVA / 24 kW |
Maximum Rating | 35.8 kVA / 28.6 kW |
Emissions/Fuel Strategy | Fuel optimised |
50 Hz Prime | 30kVA / 24 kW |
60 Hz Prime | 35.8 kVA / 28.6 kW |
Frequency | 50 / 60 Hz Switchable |
Speed | 1500 or 1800 RPM |
Voltage | 127-480 Volts |
Engine Model | 1103A-33G1 |
Bore | 105 mm |
Stroke | 127 mm |
Governor Type | Electronic Governor, Mechanical Actuator |
Displacement | 3.3L |
Compression Ratio | 19.25:1 |
With over 50 years in the Power Generation business, FG Wilson has been a major global player providing rental power throughout the world. FG Wilson has a flexible solution for every application through our dedicated Professional Rental Operator (PRO) range. The PRO range offers rental fleet owners product to meet a wide variety of applications. Our rental generator sets are fuel efficient, easy to operate and fully robust to meet the rigorous requirements of your temporary power needs.
Perkins Diesel Engine
Benefiting from a choice of leading alternators, the range incorporates the Leroy Somer alternator as standard across three phase models.
The FG Wilson PowerWizard range of digital control panels, combine straightforward menu navigation with advanced metering and protection technology. They are used in automatic mains failure applications in conjunction with transfer panels. Our PowerWizard range allows you to monitor and control your generator set with ease, whilst ensuring your unit operates within safe parameters and provides important diagnostic information when needed.
Fully prototype tested with certified torsional vibration analysis available
FG Wilson manufactures product in the following locations: Brazil • China and India with headquarters in Northern Ireland. FG Wilson operates through a Global Dealer Network.
Data not available.