The PRO Rental Range provides reliable power for today's world with a competitive offering that delivers everything you need. Providing unrivalled quality, the PRO Rental Range offers a trusted performance with an enhanced choice of options, optimising the range for a variety of diverse applications and environments. Designed with the demands of today's world in mind, this range will deliver power solutions in all sectors, from industry and retail to finance and healthcare.
Minimum Rating | 190 kVA / 152 kW |
Maximum Rating | 225 kVA / 180 kW |
Emissions/Fuel Strategy | EU Stage V Emissions |
With over 50 years in the Power Generation business, FG Wilson has been a major global player providing rental power throughout the world. FG Wilson has a flexible solution for every application through our dedicated Professional Rental Operator (PRO) range. The PRO range offers rental fleet owners product to meet a wide variety of applications. Our rental generator sets are fuel efficient, easy to operate and fully robust to meet the rigorous requirements of your temporary power needs.
The high power density 6 cylinder Perkins 1200 Series, the 1206J gives you a complete power solution that is EU Stage V compliant.
Benefiting from a choice of leading alternators, the range incorporates the Leroy Somer alternator as standard across three phase models.
Minimum Rating | 190 kVA / 152 kW |
Maximum Rating | 225 kVA / 180 kW |
Emissions/Fuel Strategy | EU Stage V Emissions |
50 Hz Prime | 200 kVA / 160 kW |
60 Hz Prime | 225 kVA / 180 kW |
Frequency | 50 / 60 Hz Switchable |
Speed | 1500/1800 RPM |
Voltage | 220-480 Volts |
Engine Model | 1206J-E70TTAG |
Bore | 105 mm |
Stroke | 135 mm |
Governor Type | Electronic ECM controlled (A6E2) |
Displacement | 7L |
Compression Ratio | 16.5:1 |
With over 50 years in the Power Generation business, FG Wilson has been a major global player providing rental power throughout the world. FG Wilson has a flexible solution for every application through our dedicated Professional Rental Operator (PRO) range. The PRO range offers rental fleet owners product to meet a wide variety of applications. Our rental generator sets are fuel efficient, easy to operate and fully robust to meet the rigorous requirements of your temporary power needs.
The high power density 6 cylinder Perkins 1200 Series, the 1206J gives you a complete power solution that is EU Stage V compliant.
Benefiting from a choice of leading alternators, the range incorporates the Leroy Somer alternator as standard across three phase models.
The DSE7320 is a feature packed Auto Mains (Utility) Failure Control Module designed to control single diesel generator set applications.
Monitoring an extensive number of engine parameters, the modules will display warnings, shutdown and engine status information on the back-lit LCD screen, illuminated LEDs, remote PC.
Fully prototype tested with certified torsional vibration analysis available
FG Wilson manufactures product in the following locations: Northern Ireland • Brazil • China • India • USA With headquarters in Northern Ireland, FG Wilson operates through a Global Dealer Network.
Data not available.