Proven in the field, this range of generator sets are capable of providing reliable power for critical applications including: mini power stations, data centres, large factories, airports, hospitals, large retail stores, and the financial sector. A 50oC package option is available to ensure efficient operation in high ambient temperatures. Custom-built weatherproof and acoustic enclosures can be tailored to suit any application. Providing personnel access and separate components for cooling, they make generator set installation and maintenance as quick and easy as possible.
Minimum Rating | 1850 kVA / 1480 kW |
Maximum Rating | 2000 kVA / 1600 kW |
Emissions/Fuel Strategy | Fuel Optimised |
Minimum Rating | 1850 kVA / 1480 kW |
Maximum Rating | 2000 kVA / 1600 kW |
Emissions/Fuel Strategy | Fuel Optimised |
50 Hz Prime | 1850 kVA / 1480 kW |
50 Hz Standby | 2000 kVA / 1600 kW |
Frequency | 50 Hz |
Speed | 1500 RPM |
Voltage | 220-415 Volts |
Engine Model | Perkins® 4016-61TRG1 |
Bore | 160 mm (6.3 in) |
Stroke | 190 mm (7.5 in) |
Governor Type | Electronic |
Displacement | 61.1l (3730.0 cu. in) |
Compression Ratio | 13.0:1 |
Our Large Product Range of generator set models is available from 800 - 2500 kVA. These generator sets are proven in the field and trusted to provide reliable power for critical applications including: mini power stations, data centres, large factories, airports, hospitals and large retail stores etc. Available with a 50oC package option, to ensure efficient operation in high ambient temperatures, this range can be customised with bespoke enclosures, cooling systems and specialised control systems through our Custom Power Solution team to suit any need.
The 16 cylinder Perkins 4016TRG range gives you the versatility and heavy duty performance you need in today's power generation market. The 4016TRG range engines have exceptional power-to-weight ratio and compact design, making them easy to transport and install. The 4016-61TRG is quad turbocharged and air-to-water chargecooled
Supported by the Leroy Somer brand with their 100 years expertise in the alternator business, known worldwide for providing industry leading power generation and solutions, offering longlife products with low maintenance
The DSE7410 allows you to monitor and control your generator set with ease, providing important diagnostic information whilst ensuring your unit operates within safe parameters. Deep Sea control panels, provide simple, intuitive menu navigation and control of your generator set operations. Key information is displayed via the LCD screen and LED's using universally recognised symbols, eliminating the need for complex instructions or language settings.
Fully prototype tested with certified torsional vibration analysis available
FG Wilson manufactures product in the following locations: Northern Ireland • Brazil • China • India • USA With headquarters in Northern Ireland, FG Wilson operates through a Global Dealer Network.
Data not available.