Proven in the field, this range of generator sets are capable of providing reliable power for critical applications including: mini power stations, data centres, large factories, airports, hospitals, large retail stores, and the financial sector. A 50oC package option is available to ensure efficient operation in high ambient temperatures. Custom-built weatherproof and acoustic enclosures can be tailored to suit any application. Providing personnel access and separate components for cooling, they make generator set installation and maintenance as quick and easy as possible.
Minimum Rating | 1350 kVA / 1080 kW |
Maximum Rating | 1500 kVA / 1200 kW |
Emissions/Fuel Strategy | Fuel Optimised |
Minimum Rating | 1350 kVA / 1080 kW |
Maximum Rating | 1500 kVA / 1200 kW |
Emissions/Fuel Strategy | Fuel Optimised |
50 Hz Prime | 1350 kVA / 1080 kW |
50 Hz Standby | 1500 kVA / 1200 kW |
60 Hz Prime | 1350 kVA / 1080 kW |
60 Hz Standby | 1500 kVA / 1200 kW |
Frequency | 50 /60 Hz |
Speed | 1500 /1800 RPM |
Voltage | 220-415 Volts |
Engine Model | Perkins® 4012-46TWG3A |
Bore | 160 mm (6.3 in) |
Stroke | 190 mm (7.5 in) |
Governor Type | Electronic |
Displacement | 45.8l (2797.5 cu. in) |
Compression Ratio | 13.0:1 |
Our Large Product Range of generator set models is available from 800 - 2500 kVA. These generator sets are proven in the field and trusted to provide reliable power for critical applications including: mini power stations, data centres, large factories, airports, hospitals and large retail stores etc. Available with a 50oC package option, to ensure efficient operation in high ambient temperatures, this range can be customised with bespoke enclosures, cooling systems and specialised control systems through our Custom Power Solution team to suit any need.
The 12 cylinder Perkins 4012 range gives you the versatility you need in today's power generation market. This engine has proven reliability in prime and standby installations in all of the key sectors, such as manufacturing facilities, hospitals, and data centres. The 4012 engines have exceptional power-to-weight ratios and compact designs, making them simple to transport and install.
Supported by the Leroy Somer brand with their 100 years expertise in the alternator business, known worldwide for providing industry leading power generation and solutions, offering longlife products with low maintenance
The DSE7410 allows you to monitor and control your generator set with ease, providing important diagnostic information whilst ensuring your unit operates within safe parameters. Deep Sea control panels, provide simple, intuitive menu navigation and control of your generator set operations. Key information is displayed via the LCD screen and LED's using universally recognised symbols, eliminating the need for complex instructions or language settings.
Fully prototype tested with certified torsional vibration analysis available
FG Wilson manufactures product in the following locations: Brazil • China • India • With headquarters in Northern Ireland, FG Wilson operates through a Global Dealer Network.
Data not available.