XG400Non-Current

XG400

Overview

This new rental package delivers optimal performance, produces fewer greenhouse gasses, and provides the features and flexibility to fully meet the needs of the Rental and Petroleum markets.

Specifications

Units: 
Rating 135 ekW (170 kVA) Continuous
Frequency 60Hz
Voltage 208 - 480 V
See more

Benefits & Features

Fuel/Emissions Strategy

Factory certified Non-Road Mobile NSPS SI emissions*

Fuel/Emissions Strategy

Factory certified Non-Road Mobile NSPS SI emissions*

CAT® G3306B TA Gas Engine

Robust high speed diesel block design provides prolonged life and lower owning and operating costs

  June 16, 2025

Specifications

Units: 
Generator Set
Rating 135 ekW (170 kVA) Continuous
Frequency 60Hz
Voltage 208 - 480 V
IPP Overload 60Hz 16.5
IPP Rated 60Hz 94 dB(A)
Engine
Engine CAT G3306 TA Gas Engine
Fuel Natural Gas
Dimensions
Height - With Trailer
Length - With Trailer
Width - With Trailer
Weight - With Trailer, Lube, Oil and Coolant

Benefits & Features

Fuel/Emissions Strategy

Factory certified Non-Road Mobile NSPS SI emissions*

Fuel/Emissions Strategy

Factory certified Non-Road Mobile NSPS SI emissions*

CAT® G3306B TA Gas Engine

Robust high speed diesel block design provides prolonged life and lower owning and operating costs

CAT® G3306B TA Gas Engine

Robust high speed diesel block design provides prolonged life and lower owning and operating costs

CAT EMCP 4.4 Control Panel

Fully featured power metering, protective relaying, and engine/generator control and monitoring

CAT EMCP 4.4 Control Panel

Fully featured power metering, protective relaying, and engine/generator control and monitoring

Cat Generator

Cat SR4B 445 frame generator designed to match performance and output characteristics of the Cat gas engine.

Cat Generator

Cat SR4B 445 frame generator designed to match performance and output characteristics of the Cat gas engine.

CAT Integrated Voltage Regulator (IVR)

Three-phase or single phase generator voltage (RMS) sensing with adjustable volts-per-hertz regulation.

CAT Integrated Voltage Regulator (IVR)

Three-phase or single phase generator voltage (RMS) sensing with adjustable volts-per-hertz regulation.

Enclosure / Base

Highly corrosion resistant 12 gauge sheet steel construction.

Enclosure / Base

Highly corrosion resistant 12 gauge sheet steel construction.

Distribution Panel

480/277V 3 phase.

Distribution Panel

480/277V 3 phase.

Rear Customer Access

Separate control panel and distribution panel access doors.

Rear Customer Access

Separate control panel and distribution panel access doors.

Environmentally Friendly

Factory certified Non-Road Mobile NSPS SI.

Environmentally Friendly

Factory certified Non-Road Mobile NSPS SI.

Rental Ready Features

Anti-condensation heater 110-120 VAC.

Rental Ready Features

Anti-condensation heater 110-120 VAC.

Cooling System

Provides 40 C (122 F) ambient capability with 0.5 g/bhp-hr NOx per NSPS 2010 at 100% continuous rating.

Cooling System

Provides 40 C (122 F) ambient capability with 0.5 g/bhp-hr NOx per NSPS 2010 at 100% continuous rating.

Standard Equipment

  • Engine
    • GAS
  • Air Inlet
    • Single element, canister-type air cleaner with service indicator
  • Generator
    • SR4B 445 Frame
  • Charging System
    • UL/CSA listed 120V, 20 Amp battery charger, shock mounted and enclosed in dust proof housing
  • Control Panel
    • EMCP 4.4 genset mounted controller

View 360