This fuel-optimized rental power product is ideal for customers interested in consuming the least amount of fuel. Each model delivers increased flexibility by easily switching between 50 and 60 Hz, which allows one machine to satisfy varying load requirements across diverse regions and applications including mining, manufacturing, oil and gas and construction.
Rating Prime | 300 kVA |
Frequency | 50/60 Hz |
Voltage | 127 - 480 V |
Robust, durable product with a range of rental ready features to meet job requirements and applications.
Best Fuel Efficiency.
Industry proven reliability.
Rating Prime | 300 kVA |
Frequency | 50/60 Hz |
Voltage | 127 - 480 V |
Engine | Cat C9 ACERT Diesel Engine |
Fuel | Diesel |
Width | — |
Height | — |
Length | — |
Weight | — |
100% Load 50Hz | — |
100% Load 60Hz | — |
75% Load 50Hz | — |
75% Load 60Hz | — |
50% Load 50Hz | — |
50% Load 60Hz | — |
Robust, durable product with a range of rental ready features to meet job requirements and applications.
Best Fuel Efficiency.
Industry proven reliability.
Easy to use digital controls.
Integrated voltage regular for fast response in demanding applications.
Inhibits corrosion in service. Prevents water ingress, provides security and sound attenuation.
Improved operator comfort.
Remote monitoring for fleet management and asset tracking.
Supported by an industry leading global dealer network.
Reducing operating costs and producing less waste.
Drag bars, Lifting frame, Fork lift pockets and 4 point lift.
Synchronising controls. Extended Service interval kits.
Data not available.