Toggle navigation
Power Systems
NC
» Electric Power
» Industrial
» Marine Power Systems
» Oil and Gas
View Current Models
/
Power Systems
/
Electric Power
/
Mobile Generator Sets
Go!
300kW
Non-Current
300kW
Overview
Specifications
Benefits & Features
Equipment
Related Products
View 360
Overview
300kW
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Specifications
Units:
US
Metric
Voltage
240-480 Volts
Standby Power
—
402.3 hp
300 kW
Prime Power
—
368.8 hp
275 kW
See more
Benefits & Features
See more
Docs & Links
To watch these videos, you will need to accept the use of targeting cookies.
Cookies
Virtual Showroom
Docs & Links
June 16, 2025
Specifications
Units:
US
Metric
Generator Set
Voltage
240-480 Volts
Standby Power
—
402.3 hp
300 kW
Prime Power
—
368.8 hp
275 kW
Benefits & Features
Data not available.
Standard Equipment
Sound Attenuated Enclosure
Related Products
Units:
US
Metric
View 360