Cat Three60 Pod 650Non-Current

Cat Three60 Pod 650

Overview

Cat® Three60 Pod 650 is designed for the Cat C8.7 electronically controlled marine propulsion engine, providing unmatched response and performance.

Specifications

Units: 
Full Redundancy and Graphic Displays Yes
Load Control of Main Engines Yes
Interface to DP systems Yes
See more

Benefits & Features

THE POWER TO TAKE CONTROL

So easy to use you’ll be an expert navigator on day one, the intuitive Cat Three60 Pod 650 control system can be configured with up to three lever-head, button-panel and steering-helm stations and up to six joystick stations. There is also an option for Palm Beach control stations. Three60 Hold (Station Keeping) comes standard.

TWIN DISC<sup>®</sup> QUICKSHIFT<sup>™</sup> TECHNOLOGY - REVOLUTIONIZING PROPULSION

An innovation that sets a new standard for transmission performance. Twin Disc® QuickShift™ technology makes shifting in any direction – including from forward to reverse –completely seamless. It also gives you precise control at slow speeds, while adding power, either all at once or incrementally, is always unbelievably smooth. No driveline shock.

  April 22, 2025

Specifications

Units: 
Full Redundancy and Graphic Displays Yes
Load Control of Main Engines Yes
Interface to DP systems Yes

Benefits & Features

THE POWER TO TAKE CONTROL

So easy to use you’ll be an expert navigator on day one, the intuitive Cat Three60 Pod 650 control system can be configured with up to three lever-head, button-panel and steering-helm stations and up to six joystick stations. There is also an option for Palm Beach control stations. Three60 Hold (Station Keeping) comes standard.

TWIN DISC<sup>®</sup> QUICKSHIFT<sup>™</sup> TECHNOLOGY - REVOLUTIONIZING PROPULSION

An innovation that sets a new standard for transmission performance. Twin Disc® QuickShift™ technology makes shifting in any direction – including from forward to reverse –completely seamless. It also gives you precise control at slow speeds, while adding power, either all at once or incrementally, is always unbelievably smooth. No driveline shock.

Standard Equipment

  • Joystick and Lever Head
    • The joystick and the lever head provide smooth operation and high confidence when maneuvering, using two modes:&nbsp;<br /> -&nbsp;Lever head controls the Pod propeller&nbsp;drive trains<br /> -&nbsp;Digital steering helm controls&nbsp;Pod vectoring<br /> -&nbsp;Intuitive fingertip movements of the&nbsp;joystick control engine speed, gear and Pod angle for precise maneuvering at slow speeds
  • Electrical System
    • Master controller (one per system)
    • Powertrain controller (one per Pod)
    • Digital lever control head and buttonpanel (min. 1 - max. 3): Dual-lever or Palm Beach styletop mount as standard
    • Integrated digital steering helm(min. 1 - max. 3): Three different steering wheel finishes
    • Digital joystick (min. 1 - max. 6): Forward- or aft-facing joystick as standard
    • Integrated color touchscreen display (min. 1 - max. 3)
  • Mechanical System
    • 12 or 24 Volt system configurations
    • 2.17:1 gear ratio
    • Contra-rotating propellers
    • Breakaway lower unit
    • Replaceable nose cone and skeg
    • Optional PTO

Optional Equipment

  • Electrical System
    • Interface to popular autopilot systems

View 360