CG170-12 (1.0 pf)Non-Current

CG170-12 (1.0 pf)

Overview

From natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.

Specifications

Units: 
Continuous Rating 1000 ekW
Fuel Type Natural Gas, Biogas, Coal Gas
Maximum Electrical Efficiency 43.40%
See more
  April 6, 2024

Specifications

Units: 
Generator Set Specifications
Continuous Rating 1000 ekW
Fuel Type Natural Gas, Biogas, Coal Gas
Maximum Electrical Efficiency 43.40%
Frequency 50 Hz
RPM 1500 rpm
Engine Specifications
Engine Model CG170-12
Displacement
Aspiration TA
Bore
Stroke
Generator Set Dimensions
Length
Width
Height
Dry Weight - Genset

Benefits & Features

Data not available.

View 360