CG132-8Non-Current

CG132-8

Overview

The Cat CG132 family of gas engines are perfectly tailored to the challenges of the power plant in an age of global value chains.<br>
<br>
Highly efficient with low operating and installation costs and lubricant consumption, the Cat CG132 gas generator set is available with outputs from 400kW to 800kW and comes with the Total Plant and Energy Management (TPEM) system.

Specifications

Units: 
Continuous Rating 400 kW
Fuel Type Natural Gas, Biogas, Coal Gas
Maximum Electrical Efficiency 43.1% / 42.1%
See more

Benefits & Features

High Efficiency, Lower Operating Costs

Low installation, Building and Operating Costs

Optimized Lubrication Consumption

  June 16, 2025

Specifications

Units: 
Generator Set Specifications
Continuous Rating 400 kW
Fuel Type Natural Gas, Biogas, Coal Gas
Maximum Electrical Efficiency 43.1% / 42.1%
Frequency 50/60 Hz
RPM 1500 or 1800 rpm
Engine Specifications
Displacement
Stroke
Bore
Aspiration TA
Engine Model CG132-8
Generator Set Dimensions
Length
Width
Height
Dry Weight - Genset

Benefits & Features

High Efficiency, Lower Operating Costs

High Efficiency, Lower Operating Costs

  • Highest efficiency in its output class
  • Up to 42.5% improved electrical efficiency
  • Reduced vibration and stress on components

Low installation, Building and Operating Costs

Low installation, Building and Operating Costs

  • Compact design with integrated fuel tanks for daily refilling
  • Lower setup costs than comparable engines
  • Reduced investment costs through expanses product scope and TPEM digital control system
  • Long maintenance intervals (up to 80,000 hours)
  • Optimized oil management

Optimized Lubrication Consumption

Optimized Lubrication Consumption

  • Consumes less than 0.1g/kW of oil<\li>
  • Up to 66% lower lubricant consumption than comparable models<\li>
  • Longer lubricant change (up to 4,000 hours) and oil change intervals<\li>

Standard Equipment

  • Air Inlet
    • Turbocharger with a water-cooled bearing case for all cylinder
    • One-element single-stage air cleaner with enclosure and sevice indicator
  • Control Panels
    • TPEM (Total Plant & Energy Management System)
  • Cooling
    • Jacket water and SCAC thermostats
    • Electrical jacket water and aftercooler coolant pump
    • ANSI/DN customer flange connections for JW inlet and outlet
    • flange connections for JW inlet and outlet
  • Exhaust
    • Exhaust waste gate for the CG132B-16
    • PEARL/Low resistence exhaust system
    • Closed crankcase ventilation system
  • Fuel system
    • Independently controlled cylinder monitoring and ignition system
    • Pre-chamber spark plugs
    • Electronic fuel metering valve
  • Generator
    • Busbar connections
    • grid code generator
    • Anti-condensation space heater
    • 3-phase sensing and KVAR/PF control
    • Reactive droop
    • closed-coupled generator result in no torque transmission to the base frame
    • Winding temperature detectors
  • Starting/Charging
    • 24V starting motors
    • Battery disconnect switch
  • General
    • Crankshaft vibration damper and guard

Optional Equipment

  • Cooling
    • CHP skid

View 360