From natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.
Continuous Rating | 280 ekW |
Fuel Type | Natural Gas, Biogas, Field Gas, Propane |
Maximum Electrical Efficiency | 37.30% |
Continuous Rating | 280 ekW |
Fuel Type | Natural Gas, Biogas, Field Gas, Propane |
Maximum Electrical Efficiency | 37.30% |
Frequency | 50 Hz |
RPM | 1500 rpm |
Bore | — |
Displacement | — |
Aspiration | NA |
Stroke | — |
Engine Model | G3412 |
Length | — |
Width | — |
Height | — |
Dry Weight - Genset | — |
Data not available.