DG30-2S (Single Phase)Non-Current

DG30-2S (Single Phase)

Overview

Caterpillar is leading the power generation marketplace with Power Solutions engineered to deliver unmatched flexibility, expandability, reliability, and cost-effectiveness.

Specifications

Units: 
Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency Application
Propane Rating 30 ekW (30 kVA)
Frequency 60 Hz
See more

Benefits & Features

Engine

Alternator

EMCP Control Panel

  April 5, 2024

Specifications

Units: 
Generator Set Specifications
Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency Application
Propane Rating 30 ekW (30 kVA)
Frequency 60 Hz
Speed 1800 RPM
Natural Gas Rating 30 ekW (30 kVA)
Voltage 240 Volts
Engine Specifications
Displacement
Bore
Stroke
Engine Model 3.0L In-line 4, 4-cycle
Compression Ratio 10.5:1
Governor Type Electronic
Fuel System Natural Gas, LP Vapor

Benefits & Features

Engine

Engine

  • Four-stroke-cycle gas engine combines consistent performance and excellent fuel economy with minimum weight

Alternator

Generator

  • Matched to the performance and output characteristics of Cat engines
  • Industry leading mechanical and electrical design
  • Industry leading motor starting capabilities
  • High Efficiency

EMCP Control Panel

EMCP Control Panel

  • User-friendly interface and navigation
  • Scalable system to meet a wide range of installation requirement
  • Expansion modules and site-specific programming for specific customer requirements

Design Criteria

Design Criteria

  • The generator set facilitates compliance with NFPA 110 and meets ISO 8528-5 requirements for transient response
  • Cooling system designed to operate in 50˚C/122˚F ambient temperatures with an air flow restriction of 0.5 in. water

UL 2200 / CSA - Optional

UL 2200 / CSA - Optional

  • UL 2200 Listed packages
  • CSA Certified
  • Certain restrictions may apply
  • Consult with your Cat® Dealer

World Wide Product Support

World Wide Product Support

  • Cat dealers have over 1,800 dealer branch stores operating in 200 countries
  • Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements

Standard Equipment

  • Air Inlet
    • Single element air filter
  • Cooling
    • Standard ambient temperatures up to 50˚C/122˚F
    • Radiator and cooling fan complete with protective guards
  • Exhaust
    • Exhaust outlet with 2.5” pipe
  • Fuel
    • Natural Gas or LP Vapor
    • NPT connection
    • Dual lock off valves
  • Generator
    • Matched to the performance and output characteristics of Cat engines
    • Integrated Voltage Regulator
    • IP23 protection
  • Governor
    • Electronic governor (non adjustable)
  • Control Panel
    • EMCP 4.2 Series generator set controller
  • Mounting
    • Rubber vibration isolators
  • Starting/Charging
    • 12 volt starting motor
    • Batteries with rack and cables
  • General
    • Paint - Caterpillar Yellow except rails and radiators gloss black

Optional Equipment

  • Generator
    • Excitation: [ ] Permanent Magnet Excited (PM)
    • Oversize and premium generators
    • Anti-condensation heater
  • Starting/Charging
    • Battery charger – UL Listed 10 amp
    • Jacket water heater
    • Battery heater
    • Lube oil sump heater
  • General
    • UL 2200 package
    • CSA Certified
    • Enclosures: sound attenuated, weather protective
    • Automatic transfer switches (ATS)
    • Suitable for Use as Service Equipment (SUSE)

View 360