Caterpillar electric power stands for reliable energy supply. Especially during the energy system transformation, Cat generator sets close the energy gap caused by renewable energy source such as wind and photo voltaic. Short ramp up time, low operating costs and rapid maintenance times ensures a high availability according to the need of our customers. Combined heat /cool and power solutions allow our customers to maximize the efficiency and earnings paired with low emissions. Wherever power is needed around the globe, Caterpillar is able to support you with the best products and services to maximize your profit.
| Minimum Rating | 5290 kWe |
| Maximum Rating | 7930 kWe |
| Emissions/Fuel Strategy | (WB) Cert stage 1 and 2 |
| Minimum Rating | 5290 kWe |
| Maximum Rating | 7930 kWe |
| Emissions/Fuel Strategy | (WB) Cert stage 1 and 2 |
| Voltage | 3000 to 13800 Volts |
| Frequency At Speed | 50 Hz @ 500 / 60 Hz @ 514 |
| Duty Cycle | Prime, Continuous |
| Ready To Accept Loads (Preheated/Vented) | 40 s |
| Normal Ramp Up To 100% Load | 80 s |
| Emergency Ramp Up 10% To 100% Load | 25 s |
| Genset Efficiency Up To | 47.40% |
| Engine Model | CM46DF Inline, 4-stroke-engine |
| Bore | — |
| Stroke | — |
| Aspiration | Turbocharged-aftercooled |
| Engine Rating Range | 5400 - 8100 kW |
| Configuration | 6,7,8,9 cylinder |
| Fuel Type | Gas / diesel oil / heavy fuel oil (HFO) / crude oil |
| Swept Volume | — |
| Mean Effective Pressure Up To | — |
| Specific Fuel Oil Consumption (WB I) Up To | — |
| Specific Fuel Oil Consumption (WB II) Up To | — |
| Specific Lube Oil Consumption | — |
| Length - Minimum | — |
| Length - Maximum | — |
| Width - Minimum | — |
| Width - Maximum | — |
| Height - Minimum | — |
| Height - Maximum | — |
| Dry Weight - Genset (minimum) | — |
| Dry Weight - Genset (maximum) | — |
Data not available.