CM32C InlineNon-Current

CM32C Inline

Overview

Caterpillar electric power stands for reliable energy supply. Especially during the energy system transformation, Cat generator sets close the energy gap caused by renewable energy source such as wind and photo voltaic. Short ramp up time, low operating costs and rapid maintenance times ensures a high availability according to the need of our customers. Combined heat /cool and power solutions allow our customers to maximize the efficiency and earnings paired with low emissions. Wherever power is needed around the globe, Caterpillar is able to support you with the best products and services to maximize your profit.

Specifications

Units: 
Minimum Rating 2780 kWe
Maximum Rating 4170 kWe
Emissions/Fuel Strategy (WB) Cert stage 1 and 2
See more

Benefits & Features

Reliable Operation

    • Intensive cooling of key components including exhaust valve seats, injector cooling integrated into lube oil system
    • Reliable, proven and high efficient single turbo charging system
    • Classification society standards ensure high safety and quality
    • Intelligent simplicity ensures a robust engine platform
    • Optimized service schedules enable high availability and long durability

Control & Monitoring

    • Ultrafast start time and load acceptance
    • No engine start limitations
    • Continuous power (base and peak load), prime power, stand-by
    • Part load with high efficiency
    • Monitoring for unattended operation
    • Asset intelligence system

Ease Of Installation

    • Reduced complexity of standard modular design allows an easy installation
    • Low space requirements between the gensets
    • Genset is ready for installation
    • Generator set designed for direct elastic mounting

  June 16, 2025

Specifications

Units: 
Generator Set Specifications
Minimum Rating 2780 kWe
Maximum Rating 4170 kWe
Emissions/Fuel Strategy (WB) Cert stage 1 and 2
Voltage 3000 to 13800 Volts
Frequency At Speed 50 Hz @ 600 / 60 Hz @ 600
Duty Cycle Prime, Continuous
Ready To Accept Loads (Preheated/Vented) 40 s
Normal Ramp Up To 100% Load 85 s
Emergency Ramp Up 10% To 100% Load 30 s
Genset Efficiency Up To 46.00%
Engine Specifications
Engine Model CM32C Inline, 4-stroke-engine
Bore
Stroke
Aspiration Turbocharged-aftercooled
Engine Rating Range 2880 - 4320 kW
Configuration 6,8,9 cylinder
Fuel Type Diesel oil / heavy fuel oil (HFO) / crude oil
Swept Volume
Mean Effective Pressure Up To
Specific Fuel Oil Consumption (WB I) Up To
Specific Fuel Oil Consumption (WB II) Up To
Specific Lube Oil Consumption
Generator Set Dimensions
Length - Minimum
Length - Maximum
Width - Minimum
Width - Maximum
Height - Minimum
Height - Maximum
Dry Weight - Genset (minimum)
Dry Weight - Genset (maximum)

Benefits & Features

Reliable Operation

    • Intensive cooling of key components including exhaust valve seats, injector cooling integrated into lube oil system
    • Reliable, proven and high efficient single turbo charging system
    • Classification society standards ensure high safety and quality
    • Intelligent simplicity ensures a robust engine platform
    • Optimized service schedules enable high availability and long durability

Control & Monitoring

    • Ultrafast start time and load acceptance
    • No engine start limitations
    • Continuous power (base and peak load), prime power, stand-by
    • Part load with high efficiency
    • Monitoring for unattended operation
    • Asset intelligence system

Ease Of Installation

    • Reduced complexity of standard modular design allows an easy installation
    • Low space requirements between the gensets
    • Genset is ready for installation
    • Generator set designed for direct elastic mounting

Ease Of Operation

    • Low fuel and oil consumption
    • Low maintenance requirements
    • Operator and maintenance training courses available

Intelligent Simplicity

    • High reliability, modular design and integral construction reduce the number of components by 40% over conventional designs e.g.:
      - Dry engine block with integrated ducts for lubricating oil and charge air and underslung crankshaft
      - Compact cylinder head design
    • Smart maintenance solutions:
      - Easily removable cylinder heads, quick removable fluid connections
      - Split connecting rods to allow fast and easy piston removal without disturbing the big end bearing
      - Segmental camshaft design
      - Simplified parts spectrum by using single-pipe exhaust gas
      - Engine block free from cooling water
    • State-of-art material ensures long life time

Ease Of Maintenance

    • Smart maintenance solutions allow an easy component accessibility
    • Large inspection openings afford an easy serviceability to core engine internals
    • Core engine components designed for reconditioning and reuse
    • Short maintenance times enable high availability
    • No engine removal necessary for maintenance and overhauls

Fuel

    • Liquid: Light fuel oil (LFO), crude oil and heavy fuel oil (HFO) with fuel quality up to 700 cSt/50°C according to CIMAC H55/K55
    • Dual:
      - Light fuel oil (LFO), crude oil and heavy fuel oil (HFO) with fuel quality up to 700 cSt/50°C according to CIMAC H55/K55
      - Natural gas with methane number > 80 and lower heating value of 28MJ/Nm3
    • Gaseous: Natural gas with methane number > 80 and lower heating value of 31.5 MJ/Nm3

Emissions

    • World bank emission certification (Stage 2)
    • Technische Anleitung (TA) Luft (only gas)
    • Post-emission treatment systems for lower emission requirements available

Expertise & Experience

    • Assistance for planning - delivery - commissioning - operation and service)
    • Expertise and experience for solutions to maximize benefits, e.g. combine heat and power systems (CHP)

Standard Equipment

  • Fuel System
    • Gas valve unit (GVU) (only dual fuel (DF) and gas)
    • Pre-pressure module
    • Engine ventilation module (only dual fuel (DF) and gas)
    • Separator module
    • Circulation module
    • Ignition fuel oil module (only dual fuel (DF))
  • Lubricating oil System
    • Piping interface module
    • Combined module: cooling water system and lube oil system
    • Lube oil separator module
  • Cooling Water System
    • Combined module: see lube oil system
    • Piping interface module
    • Cooling water system with radiators
  • Starting System
    • Starting air receiver module
    • Starting air compressor module
  • Combustion air System
    • Air filter - pulse
    • Air filter - pocket
    • Air filter - oil bath
  • Exhaust System
    • Selective catalytic reduction (SCR) system
    • Exhaust gas silencer
    • Exhaust gas ventilation module (only dual fuel (DF) and gas)
    • Oxidation catalytic (Oxicat) converter system
  • Control & Monitoring System
    • Gas leak detection per cylinder (only dual fuel (DF) and gas)
    • Local control panel (LCP)
    • Local data panel (LDP) / generator control panel (GCP)
    • Engine monitoring package
    • Motor control center module (MCC)
  • Mounting System
    • Elastic mounting - genset/engine

View 360