D550 GCNon-Current

D550 GC (60 Hz)

Overview

Caterpillar is leading the power generation marketplace with Power Solutions engineered to deliver unmatched flexibility, expandability, reliability, and cost-effectiveness.

Specifications

Units: 
Minimum Rating 550 ekW
Maximum Rating 600 ekW
Emissions/Fuel Strategy U.S. EPA Certified
See more

Benefits & Features

Cat Generator Set Package

Cat Diesel Engine

SR500 Alternator

  June 16, 2025

Specifications

Units: 
Generator Set Specifications
Minimum Rating 550 ekW
Maximum Rating 600 ekW
Emissions/Fuel Strategy U.S. EPA Certified
Voltage 480 to 600 Volts
Frequency 60 Hz
Speed 1800 rpm
Duty Cycle Standby
Engine Specifications
Engine Model Cat® C18 ATAACTM In-line 6, 4-cycle diesel
Bore
Stroke
Displacement
Compression Ratio 14.5:1
Aspiration Air to Air Aftercooled
Fuel System Electronic unit injection
Governor Type Electronic ADEM™ A4
Generator Set Dimensions
Length - Maximum
Width - Maximum
Height - Maximum

Benefits & Features

Cat Generator Set Package

Cat Generator Set Package

    • Cat generator set packages have been fully prototype tested
    • Accepts 100% block load in one step and meets NFPA 110 loading requirements
    • Conform to ISO 8528-5 steady state and transient response requirements

Cat Diesel Engine

Cat Diesel Engine

    • Reliable, rugged, durable design
    • Field-proven in thousands of applications worldwide
    • Four-stroke-cycle diesel engine combines consistent performance and excellent fuel economy with minimum weight

SR500 Alternator

SR500 Alternator

    • Superior motor starting capability minimizes need for oversizing alternator
    • Designed to match performance and output characteristics of Cat diesel engines
    • Robust Class H insulation

GCCP 1.2 Control Panel

GCCP 1.2 Control Panel

    • User-friendly interface and navigation
    • Scalable system to meet a wide range of installation requirement
    • Expansion modules and site-specific programming for specific customer requirements

Cooling System

Cooling System

    • Designed to operate in standard ambient temperatures up to104°F (40°C)
    • Contact your Cat Dealer for specific ambient and altitude capabilities

Certifications

Certifications

    • UL 2200 Listed
    • ULC Certification Available

One Safe Source

One Safe Source

    • Components used in the generator set are selected based on seamless design integration to provide the optimum performance
    • The generator set is fully assembled at a Caterpillar facility following our quality guidelines
    • Each generator set package is tested before leaving the Caterpillar facility
    • Cat product support, including dealer service, parts and warranty covers the entire Cat power system

World Wide Product Support

World Wide Product Support

    • Cat dealers have over 1,800 dealer branch stores operating in 200 countries
    • Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements

Standard Equipment

  • Air Inlet System
    • Air cleaner - Non canister, disposable
    • Turbocharger
    • Aftercooler core
  • Control Panel
    • GCCP 1.2
  • Cooling System
    • Blower fan and fan drive with guards
    • Radiator, package mounted
    • Coolant drain valve
    • Thermostats and housing
    • Jacket water pump, gear driven, centrifugal
    • Radiator sight gauge
  • Exhaust System
    • Exhaust manifold - dry
  • Fuel System
    • Integral tank base, 24 hours, UL142
    • Engine fuel transfer pump
    • Fuel cooler
    • Fuel priming pump
    • Primary fuel filter w/integral water separator and secondary filter, spin on
  • Generator Set
    • All protective devices and control functions simulated and checked
    • Complete system designed & built at ISO 9001:2000 certified facilities
    • Factory tested to design specifications at full load conditions
  • Generators and Generator Attachments
    • 6 Leads
    • Easy access to AVR and terminals
    • Voltage regulator (single phase sensing)
    • IP23 Protection
    • Terminal box, IP22 RHS facing, bottom cable entry
    • Standard winding protection for non-harsh environments with relative humidity ? 95%
    • Brushless, self-excited 2/3 pitch (600V uses Internal excitation (IE))
    • Insulation system, Class H
  • Governing System
    • Cat electronic governor (ADEM A4)
  • Lube System
    • Shallow oil pan
    • Fumes disposal to front of radiator
    • Lubricating oil, CK-4 (10W-30)
    • Oil filler and dipstick
    • Oil cooler
    • Oil filter, spin on
    • Oil drain with valve
  • Mounting System
    • Includes lifting provisions and termination points for coolant and lube oil drain lines
    • Captive linear vibration isolators between base and engine-generator
  • Protection
    • Safety shutoff - High water temperature
    • Safety shutoff - Low oil pressure
    • Safety shutoff - Overspeed
  • Starting/Charging System
    • 24-volt electric starting motor
    • 24V, 45 Amp Charging alternator
  • General
    • Lifting eyes
    • Parts book
    • Vibration damper

Optional Equipment

  • Air Inlet System
    • Air cleaner (Non canister disposable)
  • Bases, Mounting & Fuel Tanks
    • Integral tank base, 24 hours, UL142
    • Audio & visual fuel alarm (@90% fuel level)
    • Overfill prevention valve
    • Wide Base - Skid
    • 5 Gallon Spill Containment
    • Fuel tank pill pipe & lockable cap
  • Circuit breaker
    • 400A LSI
    • Auxiliary contacts
    • 600A LSI
    • 1200A LSI
    • 800A LS/I
    • 1200A LS/I
    • 600A LS/I
    • 400A LS/I
    • 800A LSI
  • Exhaust System
    • 8" Muffler - 25 dBA attenuation
    • Manifold and turbocharger guards
    • Flexible exhaust connection
  • Generator
    • Permanent magnet excitation (PMG) generator
    • Space heater
  • Starting System
    • Battery charger (UL Certified)
    • Oversize battery set, 1400 CCA, 200 amp/hr
    • Standard battery set: 1000 CCA, 90 amp/hr.
    • Jacket water heater
  • Control System
    • Product link remote monitoring hardware
    • Ground fault relay
    • 20A GFCI (Ground Fault Circuit Interrupter)
    • Audible alarm Gp
    • Twist release, Red button emergency stop
    • 16 -light NFPA 99/110 Annunciator
    • Volt free contacts
    • 100A Load center
    • Remote E-Stop button
    • Discrete I/O module
    • Earth (Ground) fault relay
    • Volt free contact
    • Local annunciator
    • Annunciators box
  • Circuit breakers
    • Single LSI motorised circuit breaker
    • Neutral bar (208V)
    • Single LSI motorised circuit breaker
    • Auxiliary contacts
  • Enclosures
    • Sound attenuated Level 2 enclosure (White)
    • E-Stop
    • AC & DC Source lights
    • Sound attenuated enclosure
  • Cooling System
    • Coolant heater
    • Stone guards
    • Jacket water heater with pump
  • Base / Fuel Tank
    • Audio & visual fuel alarm
  • Fuel System
    • Integral 8 hour tank base
  • Starting and Charging
    • Battery disconnect switch
    • Standard battery set
    • 5 Amp Battery charger
    • Oversize battery set
  • Certifications
    • CSA 22.2
    • UL2200 Listed
    • Seismic
  • General
    • Generator test report
    • CSA Certification
    • UL2200 Certification
    • Extended Service Coverage
    • Tool set
  • Lube System
    • Manual sump pump

View 360