C32 with Upgradeable PackageNon-Current

3512B with Flexible Packaging

Overview

The C32 with the upgradeable packaging design has been developed for a wide range of applications, from emergency standby installations such as healthcare and datacenters to continuously powering remote installations. The packages can be optimized for performance to matters to you with either low emissions or low fuel consumption versions available. Backed by the worldwide network of Cat dealers ready to support your operation with technical support, service, parts, and warranty, Cat generator sets will provide the reliability and durability you expect.

Specifications

Units: 
Minimum Rating 830 ekW (910 kVA)
Maximum Rating 1000 ekW (1250 kVA)
Emissions/Fuel Strategy Low fuel, Low Emissions
See more

Benefits & Features

Cat Generator Set Package

Cat generator set packages have been fully prototype tested, and certified torsional vibration analysis reports are available. The packages are designed to accept 100% load in one step, meet the NFPA 110 requirement for loading, and conform to the ISO 8528-5 steady state and transient response requirements.

Cat Diesel Engines

The four cycle Cat diesel engine combines consistent performance with excellent fuel economy and transient response that meets or exceeds ISO 8528-5. The engines have been designed and built for a wide range of applications and can be optimized for lowest fuel consumption, low emissions, or U.S. Environmental Protection Agency (EPA) certified configurations. The engines feature a reliable, rugged, and durable design that has been field proven in thousands of applications worldwide from emergency standby installations to continuously operating power plants.

Cooling System

The cooling system has been designed to operate in standard ambient temperatures up to 50°C (122°F), with optional high ambient radiators available. The factory installed cooling system has been designed and tested to ensure proper generator set cooling, and includes the radiator, fan, belts, and all guarding installed as standard. Contact your Cat Dealer for specific ambient and altitude capabilities.

  June 16, 2025

Specifications

Units: 
Generator Set Specifications
Minimum Rating 830 ekW (910 kVA)
Maximum Rating 1000 ekW (1250 kVA)
Emissions/Fuel Strategy Low fuel, Low Emissions
Voltage 220 to 4160
Frequency 50 or 60 Hz
Speed 1500 or 1800 rpm
Engine Specifications
Engine Model C32 TA, V-12, 4-Stroke Water-Cooled Diesel
Compression Ratio 15.0:1
Aspiration TA
Governor Type Adem™A4
Fuel System MEUI

Benefits & Features

Cat Generator Set Package

Cat generator set packages have been fully prototype tested, and certified torsional vibration analysis reports are available. The packages are designed to accept 100% load in one step, meet the NFPA 110 requirement for loading, and conform to the ISO 8528-5 steady state and transient response requirements.

Cat Diesel Engines

The four cycle Cat diesel engine combines consistent performance with excellent fuel economy and transient response that meets or exceeds ISO 8528-5. The engines have been designed and built for a wide range of applications and can be optimized for lowest fuel consumption, low emissions, or U.S. Environmental Protection Agency (EPA) certified configurations. The engines feature a reliable, rugged, and durable design that has been field proven in thousands of applications worldwide from emergency standby installations to continuously operating power plants.

Cooling System

The cooling system has been designed to operate in standard ambient temperatures up to 50°C (122°F), with optional high ambient radiators available. The factory installed cooling system has been designed and tested to ensure proper generator set cooling, and includes the radiator, fan, belts, and all guarding installed as standard. Contact your Cat Dealer for specific ambient and altitude capabilities.

Generators

The generators used on Cat packages have been designed and tested to work with the Cat engine. The generators are built with robust Class H insulation and provide industry leading motor starting capability. Random wound generators provide good generator performance in a majority of applications and form wound is available for harsh mechanical and electrical environments.

EMCP Control Panels

The EMCP controller features the reliability and durability you have come to expect from your Cat equipment. The EMCP 4 is a scalable control platform designed to ensure reliable generator set operation, providing extensive information about power output and engine operation. EMCP 4 systems can be further customized to meet your needs through programming and expansion modules.

World Wide Product Support

Cat Dealers have over 1,800 dealer branch stores operating in 200 countries, providing extensive pre-sale and post-sale support, from 98% parts availability within 24 hours to an individualized customer support agreement (CSA), the Cat dealer will provide support.


Optional Equipment

  • Engine Options
    • Battery charger (10A)
    • Heavy duty batteries
    • Jacket water heater
    • Rubber anti-vibration mounts (90% efficient)
    • Spring type anti-vibration mounts (95% efficient)
  • Control System
    • Expansion I/O module
    • Remote monitoring software
  • Generators
    • Anti-condensation heaters
    • Generator stator and bearing temperature monitoring & protection
  • Power Termination
    • Circuit breaker, 100% Rated, UL Listed (fully rated)
    • Circuit breaker, IEC listed (fully rated)
    • Busbars
  • Extended Service Contract
    • 2 Year Extended Service Contract (ESC)
    • 3 Year Extended Service Contract (ESC)
    • 5 Year Extended Service Contract (ESC)

View 360