Power Grid StabilizationNon-Current

Power Grid Stabilization

Overview

The Cat® PGS Module is a scalable, rapidly deployable energy storage system. The PGS integrates with solar or other renewable sources to provide short duration power when the renewable source is not available or virtual spinning reserve to optimize generator sets efficiency. This system provides temporary backup power to facilities in the event of a power outage.

Specifications

Units: 
Application Facility backup, Spinning reserve, Transient Assist
Module Type Energy Storage, Grid firming / grid stabilization
Rated Power 125 - 2500 kW
See more

Benefits & Features

Reliable and Scalable

    • Pre-engineered containers shipped as a single unit that can be quickly installed on site
    • Multiple modules operate in parallel for increased capacity

Renewable Integration

    • Designed to work with an array of renewable systems, including solar and wind
    • Integration with Cat Microgrid Master Controller (MMC) increases renewable penetration

Grid Stabilization

    • Protects against many of the common power problems, including power failure, voltage sags/surges, and under/over voltage conditions

  June 16, 2025

Specifications

Units: 
Technical Summary
Application Facility backup, Spinning reserve, Transient Assist
Module Type Energy Storage, Grid firming / grid stabilization
Rated Power 125 - 2500 kW

Benefits & Features

Reliable and Scalable

    • Pre-engineered containers shipped as a single unit that can be quickly installed on site
    • Multiple modules operate in parallel for increased capacity

Renewable Integration

    • Designed to work with an array of renewable systems, including solar and wind
    • Integration with Cat Microgrid Master Controller (MMC) increases renewable penetration

Grid Stabilization

    • Protects against many of the common power problems, including power failure, voltage sags/surges, and under/over voltage conditions

Inverters

    • Intelligent controls for the charging and discharging of the energy storage equipment
    • Static VAR compensator
    • Full four-quadrant output power factor control
    • Automatic anti-islanding
    • Grid forming
    • Parallel-ready - multiple modules may be used in parallel to increase total output

Standard Equipment

  • Power Grid Stabilization
    • Cat BDP bi-directional power inverter(s)
    • Energy storage batteries
    • Color HMI touchscreen
    • Remote communications via Modbus TCP
    • HVAC system to maintain 15�C to 27�C (60�F to 80�F) interior temperatures
    • Interior AC lighting and convenience receptacles
    • Fire suppression system

View 360