Telecom Hybrid Energy Systems

Telecom Hybrid Energy Systems

Overview

The Cat® Energy Time Shift (ETS) system is a compact hybrid energy system designed for telecom and other DC voltage applications. It integrates with multiple energy sources such as solar power, electrical utility/ grid (where available) and generator set. This will enable ETS system to utilize the stored energy when the renewable source or electrical utility/grid is unavailable or not sufficient to meet the site load.

Specifications

Units: 
Application Peak Shaving
Module Type Energy Time Shift
Nameplate Power 24 kW DC Output
See more

Benefits & Features

Reliable, Modular and Compact

          
    • ETS system allows easy installation of solar power controllers, rectifiers, inverters, batteries, protection and communication hardware in a single robust cabinet.
    •     
    • The cabinet is engineered with a modular configuration to allow field installation of additional hardware to manage growth of in-site energy requirements.

Power Integration

          
    • The ETS unit is designed to integrate solar power generating system with any available grid, battery and a standby diesel generator set where required.
    •     
    • IP55 rated outdoor cabinet contains both power control and distribution equipment with space for suitable batteries to store the generated energy for use when grid and solar power are insufficient or unavailable.

System Controller

          
    • Manages system parameters and allows real time remote access to all system data.
    •     
    • The controller can store system data and provides a touch screen interface for ease of installation and servicing operations.

  June 16, 2025

Specifications

Units: 
Technical Summary
Application Peak Shaving
Module Type Energy Time Shift
Nameplate Power 24 kW DC Output
Nameplate Energy Capacity up to 150 kWh

Benefits & Features

Reliable, Modular and Compact

          
    • ETS system allows easy installation of solar power controllers, rectifiers, inverters, batteries, protection and communication hardware in a single robust cabinet.
    •     
    • The cabinet is engineered with a modular configuration to allow field installation of additional hardware to manage growth of in-site energy requirements.

Power Integration

          
    • The ETS unit is designed to integrate solar power generating system with any available grid, battery and a standby diesel generator set where required.
    •     
    • IP55 rated outdoor cabinet contains both power control and distribution equipment with space for suitable batteries to store the generated energy for use when grid and solar power are insufficient or unavailable.

System Controller

          
    • Manages system parameters and allows real time remote access to all system data.
    •     
    • The controller can store system data and provides a touch screen interface for ease of installation and servicing operations.

Solar Charge Controller

          
    • Maximum Power Point Tracking (MPPT) controllers are designed to maximize energy extraction, conversion and minimize inefficiency.

Rectification (AC to DC Conversion)

          
    • System has space for multiple rectifier shelves for holding a rectifier control module and rectifiers.
    •     
    • The number of rectifier modules can be changed in the field if the generator set needs to be upgraded for future load demands.

Energy Storage

          
    • Advanced lithium-ion batteries provide energy density, high discharge/recharge efficiency and long life cycle.
    •     
    • Remote monitoring of battery condition and performance.​

Standard Equipment

  • Energy Time Shift
    • Photovoltaic System Controller with touchscreen HMI, remote control and monitoring communication.​
    • Solar MPPT Charge Controllers (sized to application).​
    • Rectifier Modules (AC-DC) (sized to application).​
    • Energy storage batteries (sized to application).​
    • 4G GSM modem and MODBUS connectivity.​

Optional Equipment

  • Available Options
    • Inverter Module (DC-AC)

View 360