G100LG4Non-Current

G100LG4

Overview

The range of Olympian™ generator sets provides reliable energy solutions for every business, every need. Olympian generators can be installed as the prime power source or standby service. They deliver dependable, clean, economical power – even in the most demanding conditions – and are available in a wide range of configurations with optional equipment.

Specifications

Units: 
Frequency 60 Hz
Fuel Type LP, Natural Gas
Prime 90 kW (113kVA) 60hz
See more
  May 1, 2025

Specifications

Units: 
Generator Set Specifications
Frequency 60 Hz
Fuel Type LP, Natural Gas
RPM 1800 rpm
Gas Generator Sets Specification
Prime 90 kW (113kVA) 60hz
Standby 100 kW (125 kVA) 60hz
Engine Specifications
Stroke
Engine Model G100LG4
Displacement
Bore
Aspiration NA
Generator Set Dimensions
Length
Width
Height
Dry Weight - Genset

Benefits & Features

Data not available.

View 360