G45LG2Non-Current

G45LG2

Overview

The range of Olympian™ generator sets provides reliable energy solutions for every business, every need. Olympian generators can be installed as the prime power source or standby service. They deliver dependable, clean, economical power – even in the most demanding conditions – and are available in a wide range of configurations with optional equipment.

Specifications

Units: 
RPM 1800 rpm
Frequency 60 Hz
Prime 40.5 kW (51 kVA) 60hz
See more
  May 1, 2025

Specifications

Units: 
Generator Set Specifications
RPM 1800 rpm
Frequency 60 Hz
Fuel Type LP, Natural Gas
Gas Generator Sets Specification
Prime 40.5 kW (51 kVA) 60hz
Standby 45.0 kW (56 kVA) 60hz
Engine Specifications
Bore
Stroke
Engine Model G45LG2
Displacement
Aspiration NA
Generator Set Dimensions
Dry Weight - Genset
Width
Length
Height

Benefits & Features

Data not available.

View 360