The range of Olympian™ generator sets provides reliable energy solutions for every business, every need. Olympian generators can be installed as the prime power source or standby service. They deliver dependable, clean, economical power – even in the most demanding conditions – and are available in a wide range of configurations with optional equipment.
Standby | 60hz: 200.0 kW (250.0 kVA) |
Prime | 60hz: 180.0 kW (225.0 kVA) |
Voltage | 480 Volts |
Standby | 60hz: 200.0 kW (250.0 kVA) |
Prime | 60hz: 180.0 kW (225.0 kVA) |
Voltage | 480 Volts |
Emissions/Fuel Strategy | Not Certified |
Frequency | 60 Hz |
Speed | 1800 RPM |
Engine Model | Perkins™ 1306A-E87TAG4 |
Compression Ratio | 16.9:1 |
Aspiration | TA |
Governor Type | Electronic |
Displacement | — |
Bore | — |
Stroke | — |
Recommended Fuel | Class A2 Diesel or BSEN590 |
Data not available.