The range of Olympian™ generator sets provides reliable energy solutions for every business, every need. Olympian generators can be installed as the prime power source or standby service. They deliver dependable, clean, economical power – even in the most demanding conditions – and are available in a wide range of configurations with optional equipment.
Standby | 50 hz: 240.0 kW (300.0 kVA) 60hz: 275.0 kW (343.8 kVA) |
Prime | 50 hz: 220.0 kW (275.0 kVA) 60hz: 250.0 kW (312.5 kVA) |
Voltage | 380 to 480 Volts |
Standby | 50 hz: 240.0 kW (300.0 kVA) 60hz: 275.0 kW (343.8 kVA) |
Prime | 50 hz: 220.0 kW (275.0 kVA) 60hz: 250.0 kW (312.5 kVA) |
Voltage | 380 to 480 Volts |
Emissions/Fuel Strategy | Not Certified |
Frequency | 50 or 60 Hz |
Speed | 1500 or 1800 RPM |
Engine Model | Perkins™ 1606A-E93TAG4 |
Compression Ratio | 17.2:1 |
Aspiration | TA |
Governor Type | Electronic |
Bore | — |
Displacement | — |
Stroke | — |
Recommended Fuel | Class A1/A2 Diesel or BSEN590 |
Data not available.