The range of Olympian™ generator sets provides reliable energy solutions for every business, every need. Olympian generators can be installed as the prime power source or standby service. They deliver dependable, clean, economical power – even in the most demanding conditions – and are available in a wide range of configurations with optional equipment.
Standby | 50 hz: 200.0 kW (250.0 kVA) 60hz: 212.0 kW (265.0 kVA) |
Prime | 50 hz: 184.0 kW (230.0 kVA) 60hz: 192.0 kW (240.0 kVA) |
Voltage | 400 to 480 Volts |
Standby | 50 hz: 200.0 kW (250.0 kVA) 60hz: 212.0 kW (265.0 kVA) |
Prime | 50 hz: 184.0 kW (230.0 kVA) 60hz: 192.0 kW (240.0 kVA) |
Voltage | 400 to 480 Volts |
Emissions/Fuel Strategy | Not Certified |
Frequency | 50 or 60 Hz |
Speed | 1500 or 1800 RPM |
Engine Model | Perkins® 1306A-E87TAG4 |
Compression Ratio | 16.9:1 |
Aspiration | TA |
Governor Type | Electronic |
Displacement | — |
Stroke | — |
Bore | — |
Recommended Fuel | Class A2 Diesel or BSEN590 |
Data not available.