XG400

XG400 - Natural Gas

Overview

This new rental package delivers optimal performance, produces fewer greenhouse gasses, and provides the features and flexibility to fully meet the needs of the Rental and Petroleum markets.

Specifications

Units: 
Rating 400 ekW (500 kVA) Continuous
Frequency 60Hz
Voltage 208 - 600 V
See more

Benefits & Features

Fuel/Emissions Strategy

U.S. EPA Tier 2 for Large Non-road Spark-ignition Engines

CAT® CG137-12 TA Gas Engine

          
    • Robust high speed diesel block design provides prolonged life and lower owning and operating costs.
    •     
    • Engine ratings developed to accept low-quality gas down to Cat MN 30

CAT EMCP 4.4 Control Panel

Fully featured power metering, protective relaying, and engine/generator control and monitoring.

  January 29, 2024

Specifications

Units: 
Generator Set
Rating 400 ekW (500 kVA) Continuous
Frequency 60Hz
Voltage 208 - 600 V
Engine
Engine CAT CG137-12 TA Gas Engine
Fuel Natural Gas
Dimensions
Width - With Trailer
Height - With Trailer
Length - With Trailer
Weight - With Trailer, Lube, Oil and Coolant

Benefits & Features

Fuel/Emissions Strategy

U.S. EPA Tier 2 for Large Non-road Spark-ignition Engines

CAT® CG137-12 TA Gas Engine

          
    • Robust high speed diesel block design provides prolonged life and lower owning and operating costs.
    •     
    • Engine ratings developed to accept low-quality gas down to Cat MN 30

CAT EMCP 4.4 Control Panel

Fully featured power metering, protective relaying, and engine/generator control and monitoring.

Cat Generator

          
    • Cat SR4B 593 frame generator designed to match performance and output characteristics of the Cat gas engine.
    •     
    • Segregated AC/DC, low voltage accessory box provides single point access to accessory connections

CAT Integrated Voltage Regulator (IVR)

Three-phase generator voltage sensing with adjustable volts-per-hertz regulation.

Container

          
    • 30' ISO high cube container.
    •     
    • Sound attenuated air intake louvers
    •     
    • Three lockable personnel doors with panic release.
    •     
    • Meets 75 dB(A) at 7 meters sound performance per SAE J1074

Distribution Panel

600/346V, 480/277V, 240/139V, 208/120V, 3-phase.

Side Customer Access

Side buss bar access door, external access load connection buss bars.

Internal Lighting

Three internal DC lights with one timer installed at the container door.

Rental Ready Features

          
    • Anti-condensation heater 110-120 VAC.
    •     
    • Coolant heater 110-120 VAC.
    •     
    • UL Listed battery charger.

Cooling System

Provides 40 ºC (122 ºF) ambient capability with 0.5 g/bhp-hr NOx per NSPS 2010 at 100% continuous rating.

Standard Equipment

  • external access load connection buss bars
    • Side buss bar access door
  • V12
    • CG137-12 TA
  • canister-type air cleaner with service indicator
    • Single element
  • thouree-phase
    • SR4B 593 Frame
  • 24VDC
    • Single electric starting motor
  • integral oil cooler
    • Pump
  • 20 Amp battery charger
    • UL/CSA listed 120V
  • Control Panel
    • EMCP 4.4 genset mounted controller
  • Cooling System
    • Package-mounted radiator with vertical air discharge provides 40ºC ambient capability
  • Enclosure
    • <ul> <li>Sound attenuated 75 dB(A) @ 7 m.</li> <li>30' ISO high cube container.</li> </ul>
  • Exhaust System
    • <ul> <li>Catalyst w/spark arresting muffler</li> <li>Crankcase fumes disposal system</li> </ul>
  • Fuel System
    • <ul> <li>Gas pressure regulator.</li> <li>Low pressure fuel system.</li> <li>Methane detection.</li> </ul>
  • Mounting System
    • Generator set soft mounted to container floor
  • General
    • Factory testing of standard generator set

View 360